Microcontrollers (MCU)

MCU Products

MCU Design Support

Getting Started


MSP430 Development Resources

To view this Flash content please enabled JavaScript (if disabled) and ensure you have the latest version of the Flash Player Plugin.


The eZ430-Chronos

Chronos Representing a new era in development, the eZ430-Chronos is the world’s first customizable development environment within a sports watch. The kit allows developers to easily harness the leading integration, ultra-low power and wireless capabilities of TI’s CC430 MCU. Priced at $49, Chronos was designed to provide customers with all of the hardware and software needed to immediately begin development of wireless networking applications, regardless of programming expertise.

Get expert technical support on our Chrons wiki page: www.ti.com/chronoswiki



MSP430 Ultra-Low-Power Microcontrollers
           
Chronos eZ430-RF2500-SEH eZ430-F2013 T2012 Target Board eZ430-RF2500 eZ430-RF2500T eZ430-RF2480
New! eZ430-Chronos
Wireless watch development tool
New! eZ430-RF2500-SEH
Solar Energy Harvester
eZ430-F2013
Development Tool
eZ430-T2012
3 MSP430F2012 Target Boards
eZ430-RF2500
Wireless Development Tool
eZ430-RF2500T
Wireless Target Board

900 MHz also available
eZ430-RF2480
ZigBee Development Tool


eZ430™ Development Tools
TI is proud to be  the first company to revolutionize application development for MCUs with embedded emulation tools. Ten years ago, emulating programming code for MCUs involved a very slow, large and expensive in-circuit emulators. The next phase produced was the Flash Emulation Tool which improved speed and ease of use but was still relatively large and expensive for quick evaluation. These challenges prohibited easy development and discouraged engineers from learning with MCUs.

The eZ430 family of tools, which are based on the newest technology of embedded emulation, allow the emulator to be the same size as a USB memory stick and communicate with the target board through only two pins! In addition, this new technology is so inexpensive that entire development kits which previously cost over $300 are now available for as little as $20. Best of all, there is no reduction in performance as the emulator still supports both precision analog and full-speed digital debugging.

eZ430 Development Tools
Part Number Description Price
eZ430-Chronos
Highly-integrated wireless development system in a sports watch.  Includes a CC430-based wireless watch, a USB RF Access Point and a USB emulator.  $49
eZ430-F2013 Complete development system with detachable target board and USB emulator. Ideal for new users. $20
eZ430-RF2500 Wireless development system including two detachable 2.4GHz wireless target boards and USB emulator.  Ideal for new users working with wireless. $49
eZ430-RF2480 ZigBee development system including three detachable ZigBee target boards and USB emulator. $99
eZ430-RF2500-SEH
NEW
Solar Energy Harvesting development system. A self-powered wireless sensor network. $149
eZ430-T2012 3 MSP430F2012 target boards (emulator required). $10
eZ430-RF2500T 2.4GHz wireless target board for expanding your wireless network (emulator required). $20
AMB8423
(eZ430-RF1101T)
900MHz wireless target board for expanding your wireless network (emulator required). Call