Microcontrollers (MCU)

MCU Products

MCU Design Support

Getting Started


MSP430 Development Resources

Revolutionize MCU Application Development
MSP430 Ultra-Low-Power Microcontrollers
           
eZ430-RF2500-SEH eZ430-F2013 T2012 Target Board eZ430-RF2500 eZ430-RF2500T eZ430-RF2480
New! eZ430-RF2500-SEH
Solar Energy Harvester
eZ430-F2013
Development Tool
eZ430-T2012
3 MSP430F2012 Target Boards
eZ430-RF2500
Wireless Development Tool
eZ430-RF2500T
Wireless Target Board

900 MHz also available
eZ430-RF2480
ZigBee Development Tool
eZ430™ Development Tools
TI is proud to be  the first company to revolutionize application development for MCUs with embedded emulation tools. Ten years ago, emulating programming code for MCUs involved a very slow, large and expensive in-circuit emulators. The next phase produced was the Flash Emulation Tool which improved speed and ease of use but was still relatively large and expensive for quick evaluation. These challenges prohibited easy development and discouraged engineers from learning with MCUs.

The eZ430 family of tools, which are based on the newest technology of embedded emulation, allow the emulator to be the same size as a USB memory stick and communicate with the target board through only two pins! In addition, this new technology is so inexpensive that entire development kits which previously cost over $300 are now available for as little as $20. Best of all, there is no reduction in performance as the emulator still supports both precision analog and full-speed digital debugging.

  Part Number Contents Include Devices Supported Price  
  eZ430-F2013 USB Interface and target board MSP430F2013 $20  
  eZ430-T2012 3 eZ430 target boards MSP430F2012 $10  
  eZ430-RF2500 USB emulator and 2 wireless target boards MSP430F2274, CC2500 $49  
  eZ430-RF2500T 1 eZ430-RF2500 target board MSP430F2274, CC2500 $20  
New! eZ430-RF2500-SEH USB emulator, 2 wireless target boards, 1 solar energy harvester MSP430F2274, CC2500 $149  
  eZ430-RF2480 USB emulator and 3 ZigBee wireless target boards MSP430F2274, CC2480 $99  
New! AMB8423 1 eZ430-RF1101T (AMB8423) target board MSP430F2274, CC1101 Contact Amber Wireless