The new MSP430F2xx
family features enhancements that reduce system cost and
improve reliability both in low-power and general purpose
applications. The new MSP430F2xx family provides twice
the processing performance at half the power consumption
compared to earlier MSP430F1xx devices.
Features
of MSP430F21x1 The MSP430F21x1 series is an ultra-low-power
mixed signal microcontroller with a built-in 16-bit timer,
versatile analog comparator and sixteen I/O pins.