Introducing
the newest generation MSP430 ultra-low-power MCU
Meet
TI's latest addition to the embedded systems microcontroller
portfolio — the MSP430F5xx generation of microcontrollers.
These ultra-low-power devices will provide designers with
enhanced performance and increased design options with new
and innovative peripherals on chips, which have more memory
and integrated capabilities, while using less power than ever
before.
Benefits
Increased
performance
·
Up to 25 MHz
·
12 MHz at 1.8 V
· Up to 256KB Flash
· Up to 16KB RAM
·
DMA, USB, ADC, DAC and 4 x USCI
Increased
functionality
· More design options
(USB, encryption, RF, LCD interface)
· ISP Flash at 1.8 V
· Read during erase operation
Increased ease of use
· Fail-safe and flexible
Clocking system
(0, 1 or 2 external clock sources)
· Internal reference oscillator
(REFO)
to operate with or without
external
clock crystal
· Fail-safe Flash timing
·
User-defined boot strap loader (BSL)
· Integrated voltage reference
Ease
of migration
·
Same instruction set
·
MSP430CPUX architecture
·
Compatible peripherals
-
ADC12 with lower power and improved
voltage reference
-
Enhanced 32x32 multiplier
-
Same tool suite
New
peripherals
Power Management Module (PMM)
·
Advanced capabilities to the user
·
Integrated low-power voltage
regulator (LDO)
· Programmable dual supply
voltage
management and supervision (SVM/SVS)