| Precision
Op Amps
The
OPA211 and OPA827 precision operational amplifiers combine
ultra-low noise with lower power, smaller package size
and higher bandwidth than competitive 36V amplifiers. The
amplifiers enable breakthrough performance for test and
measurement, instrumentation, imaging, medical, audio and
process control applications. These devices were developed
using the industry’s first complementary bipolar 36V silicon germanium (SiGe) process, BiCom3HV.
| Device |
Input |
VN |
VOS |
GBW |
IQ |
VS |
Package |
OPA211 |
Bipolar |
1nV/√Hz |
100µV |
80MHz |
3.6mA |
±18V |
MSOP-8 |
OPA827 |
JFET |
4.5nV/√Hz |
250µV |
18MHz |
4.5mA |
±18V |
MSOP-8 |
|
 |
|