OPA211 and OPA827 OPA211 and OPA827
OPA211 & OPA827
OPERATIONAL AMPLIFIERS
























CHECK OUT TI’S RELATED AND COMPATIBLE DEVICES

Precision ADCs
-
ADS8327
-
ADS8382
-
ADS8505
-
ADS7861
-
ADS1258
Precision DACs
-DAC8811
-
DAC8820
-DAC8830
-DAC7822
Precision Amplifiers
-OPA132
-
OPA277
-OPA365
-
OPA727
Ultra-Low-Power MCUs
-
MSP430 MCUs
TMS320™ Digital Signal Processors
-
C2000
- C5000
- C6000
 

Precision Op Amps

The OPA211 and OPA827 precision operational amplifiers combine ultra-low noise with lower power, smaller package size and higher bandwidth than competitive 36V amplifiers. The amplifiers enable breakthrough performance for test and measurement, instrumentation, imaging, medical, audio and process control applications. These devices were developed using the industry’s first complementary bipolar 36V silicon germanium (SiGe) process, BiCom3HV.

Device
Input
VN
VOS
GBW
IQ
VS
Package
OPA211
Bipolar
1nV/√Hz
100µV
80MHz
3.6mA
±18V
MSOP-8
OPA827
JFET
4.5nV/√Hz
250µV
18MHz
4.5mA
±18V
MSOP-8

Samples Available Now!

Samples


 OPA211 OPERATIONAL AMPLIFIER -
 KEY FEATURES
 OPA827 OPERATIONAL AMPLIFIER -
 KEY FEATURES
Bipolar Input
Noise Voltage: 1.1nV/√Hz at 1kHz
Offset Voltage: 100µV
Quiescent Current: 3.6mA
Gain Bandwidth: 80MHz
Supply Range: ±2.25V to ±18V
Rail-to-Rail Output
Unity Gain Stable
Packages: DFN-8, MSOP-8, SO-8
JFET Input
Offset Voltage: 250µV
Noise Voltage: 4.5nV/√Hz at 1kHz
Quiescent Current: 4.5mA
Supply Range: ±4V to ±18V
Gain Bandwidth: 18MHz
Slew Rate: 22V/µs
Packages: MSOP-8, SO-8

RoHS