OPA369 Operational Amplifier: Lower Power, Higher Performance 1µA, 1.8V, Zero-Crossover Op Amp High-Performance Analog >> Your Way
OPA369
OPERATIONAL AMPLIFIER























CHECK OUT TI’S RELATED AND COMPATIBLE DEVICES

Precision ADCs
-
ADS1000
-
ADS1100
- ADS7822
- ADS7829
- ADS8326

Precision DACs
-
DAC7811
- DAC8801
- DAC8811
Precision Voltage References
-
REF33xx
Precision Amplifiers
-
OPA333
-
OPA349
- OPA363
- OPA365
- OPA379
Ultra-Low-Power MCUs
-
MSP430 MCUs

Lowest Power Zero-Crossover Op Amp

The OPA369 precision amplifier is the industry’s lowest power zero-crossover op amp. Featuring a unique single-input stage architecture, the device achieves rail-to-rail performance without input crossover. With 1µA quiescent current, small SC70 package and operation down to 1.8V, the OPA369 simplifies high-performance designs in battery-powered, portable applications.

OPA369 Low-Power, Zero-Crossover Op Amp vs Competition
 
KEY FEATURES
Low power: 1µA (max)
Zero-crossover input stage:
 
- Rail-to-rail input/output
- CMRR: 100dB (min)
Low offset voltage: 750µV (max)
Operation down to 1.8V
Single and dual versions
Packaging: SC70, SOT23 and MSOP
 
KEY APPLICATIONS
Portable instrumentation
Portable medical devices
Sensor signal conditioning
Portable consumer devices
And many more
   
   
   
 
  High-Performance Analog >> Your Way

Order OPA369 Samples Today!

Order OPA369 Samples Today!
 
 OPA369 Video Cast
OPA369 VIDEO CASTWatch our Video Cast to learn more about the unique OPA369 lowest power zero-crossover op amp.


Learn more (10.4 MB .wmv)