Cars
ads5273



























For more info on the
ADS5500 Family
Pin-compatible ADCs

Click here

 
 
The OPA695 is a low-power, current-feedback amplifier that offers unmatched bandwidth and slew rate at low and high gains. Featuring 1.4GHz bandwidth (G=+2) and 2500V/µs slew rate, it provides exceptional pulse fidelity through the highest pixel update rates—an excellent choice for the highest speed video line driver applications. For Intermediate Frequency (IF) applications, the OPA695 shows its versatility by offering 450MHz bandwidth (G=±8) and 4300V/µs while maintaining precision performance. Capable of +5V to +12V single-supply operation, the OPA695 provides an improved output 3rd-order intercept at lower power than previous IF amplifiers. The OPA695 is also ideal for cable modems, wireless communications, portable instruments, test and measurement instrumentation and many other applications.

 PERFORMANCE FEATURES
 AC Signal Handling Properties
High bandwidth: 1.4GHz at G = +2 (2900V/µs slew rate)
High bandwidth to high gains: 450MHz at G = ±8 (4300V/µs slew rate)
3rd Order intercept: >32dBm to 100MHz
Input voltage noise: 1.8nV/ÖHz
Differential Gain/Phase: 0.04%/0.007º
DC Specifications and Properties
Low input offset voltage: <±3mV
High output voltage/current: ±4V with ±90mA
Supply current: 12.9mA; optional shutdown to 100µA
Supply voltage: +5 to +12V single; ±5V dual




KEY APPLICATIONS INCLUDE
Broadband Video Line Driver: The combined capabilities of 1.4GHz BW at a gain of +2V/V with 2900V/µs results in a 0.8ns rise time for a 2V output step-ideal for the highest speed video requirements.

Precision IF Amplifier: At higher gains (±8V/V), the OPA695 holds its performance by offering low input voltage noise and 450MHz BW.

Other Applications include: Cable modems, portable instruments, wireless communications and test instrumentation.

The OPA695 is an ideal amplifier to support data converters such as TI's ADS5500 14-bit, 125-MSPS ADC and DAC5686 16-bit, 500-MSPS dual DAC. Additional products supporting wireless communications and other high-speed applications include TI's high-performance TMS320C6000™ and TMS320C5000™ DSP platforms, as well as the GC5016 digital up/down converter functioning as a preprocessor in DSP-based communications systems.

For a list of applications and information on the ADS5500, to: http://www.ti.com/ads5500.



 OPA695 RELATED PRODUCTS
 Singles
OPA691 OPA692 OPA693
 Duals  OPA2691 THS3202  
 Triples  OPA3691 OPA3692