|
|
| TI offers an ever-growing selection of PCI Express solutions
delivering the best features and ideas from PCI and combines
them with TI’s more than 10 years of industry experience. The
result is a robust, scalable, flexible and cost-effective I/O
interconnect that is ready to serve users for decades to come.
|
Docking Station Example
|
| Key Features: |
| • |
PCI-compatible facilitating a smooth
transition to new hardware and allowing software
to evolve leveraging the advantages of PCI Express
features. |
| • |
Gen I has a scalable bandwidth of 8 GBps at its
initial signaling rate of 2.5GHz. In the future,
Gen II promises much higher transfer rates using
higher frequency signaling technologies. |
| • |
Supports multiple interconnect widths via x1, x2,
x4, x8, x12, x16 and x32 lane configurations aggregated
to match application bandwidth needs. |
| • |
Serves new and innovative, hot-plug/hot-swap add-in
card and module devices. |
| • |
Delivers unique, advanced features such as Power
Management, Quality of Service and other native
functions not available in other I/O architectures. |
|
| Key Applications: |
| • |
PC & PC peripherals |
| • |
Communications |
| • |
Test & measurement |
| • |
Medical |
| • |
Industrial |
| • |
Embedded systems |
| • |
High-end printers |
|
|
|
|