New RF Chipsets

for 802.16 Broadband Wireless Access

COMPLETE RF FRONT ENDS
Texas Instruments (TI) offers complete RF front-end solutions for the 2.5, 3.5 and 5.8 GHz wavebands. The TRFxx chipsets provide support for not only fixed wireless access, but also emerging portable and mobile applications. The chipsets’ low device counts and versatile configurations benefit 802.16d/e applications such as:
• Wireless base stations
• Point-to-point microwave
• Wireless access points • Safety band
• Customer premise equipment (CPE) • Other FDD-based applications
• Backhaul  
 
 KEY FEATURES:
Complete portfolio for 2.5, 3.5 and 5.8 GHz wavebands
Fully compliant with IEEE 802.16d/e
Supports portable mobile applications such as WiMAX and WiBro
2.5 / 3.5 GHz chipset for high performance and flexibility
5.8 GHz offers highly integrated compact solutions
Optimized BOM saves system costs
Flexible options for CPE and base stations
Complete RF reference designs for 2.5, 3.5 and 5.8 GHz wavebands
Lead (Pb)-Free and RoHS-compliant packaging

 3.5 GHZ REFERENCE DESIGN BOARD

MORE INFORMATION:
Product Bulletin
RF Family Fact Sheet
Press Release
Additional RF Solutions
Wireless Infrastructure Solutions
 
 
 802.16 BTS: 2.5 GHZ AND 3.5 GHZ RECEIVE AND TRANSMIT SOLUTIONS


 COMPLETE RF OFFERING: 2.5 GHZ, 3.5 GHZ AND 5.8 GHZ
Device
Description
Bands
ADC/DAC
Interface
Mode
3.5 GHz
2.5 GHz
5.8 GHz
 TRF1223   Power Amplifier Driver          FDD-TDD 
 TRF1222   RF Upconverter          FDD-TDD
 TRF1221   Dual PLL / VCO w/ IF Upconverter        Low IF  FDD-TDD
 TRF1216   RF Downconverter          FDD-TDD
 TRF1212   Dual PLL / VCO w/ IF Downconverter        Low IF  FDD-TDD
 TRF1123   Power Amplifier Driver          FDD-TDD
 TRF1122   RF Upconverter          FDD-TDD
 TRF1121   Dual PLL/VCO w/ IF Upconverter        Low IF  FDD-TDD
 TRF1115   RF Downconverter          FDD-TDD
 TRF1112   Dual PLL / VCO w/ IF Downconverter        Low IF  FDD-TDD
 TRF2432   IF Transceiver w/ Dual VCO / PLL        IQ BB  TDD
 TRF2436   Dual Band RF Front-end          TDD
Green = 1.5 GHz only. Yellow = 3.5 and 5.8 GHz combined.

 RF CHIPSET 5.8 GHZ FOR 802.16