Download SimpliciTI
SimpliciTI v1.1.0
for CC11xx, CC25xx, CC2430, CC2520, the new CC2530 and CC430
|
SimpliciTI™ - RF Made Easy
Network Protocol for Sub-1 GHz, 2.4 GHz and IEEE 802.15.4 RF ICs
SimpliciTI™ is a low-power RF protocol aimed at simple, small RF networks. This open-source software is an excellent start for building a network with battery-operated devices using one of TI’s low-power RF System-on-Chips (SoC) or the MSP430 ultra-low-power MCU and a TI RF transceiver. SimpliciTI was designed for easy implementation and deployment out-of-the-box on several TI RF platforms such as the MSP430 MCUs and the CC1XXX/CC25XX transceivers and SoCs. The sample applications run out-of-the-box on the SmartRF boards with CC2430EM and CC2520EM, as well as the MSP430FG4618/F2013 Experimenter Board with the CC1100EM, CC1101EM, or CC2500EM.
The latest version of SimpliciTI, version 1.1.0, now supports the new CC2530 and CC430 solutions from TI.
|
| Key Features: |
| • |
Low power: A TI proprietary low-power network protocol |
| • |
Flexible: |
| |
| • |
Direct device-to-device communication |
| • |
Simple star with access point for store and
forward to end device |
| • |
Range extenders to increase range to 4 hops |
|
| • |
Simple: Utilizes a five-command API |
| • |
Low data rate and low duty cycle |
| • |
Ease-of-use |
|
| Key Applications: |
| • |
Alarm and security: occupancy sensors,
light sensors, carbon monoxide sensors, glass-breakage
detectors |
| • |
Smoke detectors |
| • |
Automatic meter reading: gas meters, water meters,
e-meters |
| • |
Active RFID applications |
|
| SimpliciTI works with the following
low-power RF devices and tools: |
| Device* |
Description |
| CC2530 |
Second generation System-on-Chip solution for 2.4 GHz IEEE 802.15.4/RF4CE/ZigBee® |
| CC2510DK-MINI |
The CC2510 Mini Development kit is an inexpensive and flexible development platform for TI's CC2510Fx RF System-on-Chip solutions and is all you need to build a prototype of a wireless sensor node application! |
| CC430 |
The industry's lowest power, single-chip RF solution for MCU-based applications |
| CC1101 |
Sub-1 GHz, highly integrated, multi-channel RF transceiver designed for low-power wireless applications |
| CC111x |
Sub-1 GHz SoC with enhanced 8051 MCU, up to 32 kB programmable Flash memory and optional USB |
| CC2520 |
Second-generation 2.4 GHz RF transceiver
for proprietary and ZigBee®/IEEE 802.15.4 RF ICs
with state-of-the-art selectivity/co-existence, excellent
link budget, extended temperature range (–40°C
to +125°C) and low-voltage operation |
| CC2430 |
2.4 GHz SoC specifically tailored
for IEEE 802.15.4 and ZigBee® applications;
CC2430 comes in three different flash versions:
32/64/128 kB of Flash memory |
| CC2500 |
2.4 GHz RF transceiver designed
for low-power wireless applications in the
2.4 GHz ISM band |
| CC251x |
2.4 GHz, low-power SoC with integrated
MCU, up to 32 kB Flash memory and optional
full-speed integrated USB |
| eZ430-RF2500 |
USB stick-based development tool combining
the ability of the ultra-low-power MSP430 with low-power
RF transceiver in a single device |
|
|
|
*Development kits are available for all products. |
|
Flash Plug-in Required
To view the Demo you need to have the
Flash
Plug-In installed in your browser. |
View the SimpliciTI video cast |
|
|