Dragster T2 Power Modules
T2 Power Modules





















CHECK OUT TI’S RELATED AND COMPATIBLE DEVICES

High-Performance
Baseband DSP
TMS320TCI6482

3-A POL
PTH04070

Supervisor Circuit
TPS3808



Building on the success of its popular PTH series non-isolated plug-in power modules, Texas Instruments introduces its new wide-input, non-isolated point-of-load (POL) power modules that are up to 50% smaller than their predecessors. The new T2 series is suited to a wide variety of applications, including datacom, telecom, wireless, networking, servers, workstations and storage systems using the latest generation DSPs, ASICs and FPGAs. Other features include: SmartSync, 1.5% regulation and Auto-Track™ sequencing.

 MORE KEY FEATURES
1.5% output regulation
Up to 50% smaller footprint
SmartSync synchronization
Wide input voltage (4.5V to 14V)
Auto-Track™ sequencing
     Chart


Click on the links below for samples and datasheets.

T2 Power Modules
Model
VIN (V)
VOUT (V)
IOUT (A)
Size (mm)
Availability
PTH04T260W/261W
2.2 to 5.5
0.7 to 3.6
3
19x16x8
Now
PTH08T260/261W
4.5 to 14
0.7 to 5.5
3
19x16x8
Now
PTH04T230/231W
2.2 to 5.5
0.7 to 3.6
6
19x16x8
Now 
PTH08T230/231W
4.5 to 14
0.7 to 5.5
6
19x16x8
Now
PTH04T240/241W
2.2 to 5.5
0.7 to 3.6
10
22x16x9
Now 
PTH08T240F
4.5 to 14
0.7 to 2.0
10
22x16x9
Now
PTH08T240/241W
4.5 to 14
0.7 to 5.5
10
22x16x9
Now 
PTH04T220/221W
2.2 to 5.5
0.7 to 3.6
16
26x19x9 
Now 
PTH08T220/221W
4.5 to 14
0.7 to 5.5
16
22x19x9
Now 
PTH05T210W
4.5 to 5.5
0.7 to 3.6
30
35x16x9
Now 
PTH08T210W
5.5 to 14
0.7 to 3.6
30
35x16x9
Now
PTH08T250W
4.5 to 14
0.7 to 3.6
50
39x26x10
Now 
PTV08T250W
8 to 14
0.8 to 3.6
50
59x24x10
Now

Note: The 221/231/241/261 are designed for use with all ceramic output capacitors.

Samples Available Now!

Samples
 
 What is TurboTrans™ Technology?
T2 modules include TI’s new TurboTrans™ technology, a patented* feature that allows the designer to custom tune the module to meet a specific transient load requirement. Tuning is accomplished with a single external resistor. TurboTrans helps design engineers achieve up to 8X reduction in output capacitance, saving the cost of capacitors and PCB space. TurboTrans also contributes to enhanced stability when used with ultra-low ESR capacitors, such as new Oscon or all-ceramic output capacitors.

*Patent pending