TAS5706: Industry's first digital-input, closed-loop, stereo Class-D speaker amp TAS5706: Industry's first digital-input, closed-loop, stereo Class-D speaker amp  
TAS5706
CLASS-D AMP

























CHECK OUT TI’S RELATED AND COMPATIBLE DEVICES

Audio Codecs, A/D
-
PCM1808

Headphone Amplifiers
-
TPA4411
-
TPA6110A2
- TPA6130A2

Power Stage
-
TAS5601

Analog-Input Amplifiers
-
TPA3100D2
-
TPA3101D2
- TPA3123D2
- TPA3106D1

Digital Audio Processors
-
TAS3208
-
TAS3108

Line Drivers/Receivers
-
DRV601

First digital-input, closed-loop Class-D amp

The TAS5706 is a 20-W, efficient, digital audio power amplifier for driving stereo bridged-tied speakers. Two serial data inputs allow processing of up to four discrete audio channels and seamless integration to most digital audio processors and MPEG decoders, accepting a wide range of input data and clock rates. A fully programmable data path allows these channels to be routed to the internal speaker drivers or output via the subwoofer or headphone PWM outputs.

The TAS5706 is a slave-only device receiving all clocks from external sources. The TAS5706 operates at a 384-kHz switching rate for 32-, 48-, 96- and 192-kHz data, and at a 352.8 kHz switching rate for 44.1-, 88.2- and 176.4-kHz data. The 8X oversampling combined with the fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20 kHz. That’s High-Performance Analog>>Your Way™

Device
Power
Closed-Loop
Control
Audio Processing
TAS5706
20W x 2
Yes
I²C
Yes


TAS5706 - First digital-input, closed-loop Class-D Amps



 KEY APPLICATIONS
Flat-panel TVs: DLP™, HDTV, LCD and plasma
Media docking stations
Mini-speakers
Wireless speakers
 
 KEY FEATURES
Two serial interfaces with 32-kHz to 192-kHz sample rates (supports LJ, RJ and I2S formats)
Independent channel volume control
Programmable dynamic range control provides speaker protection, supports “night-time” listening modes
Speaker equalization compensates for poor quality speakers, reduces overall system-level cost
Closed-loop architecture
Feedback improves PSRR performance, enables reduced power-supply costs
Improved EMI performance
Up to 90% efficient
Dedicated subwoofer audio processing channel
Multiple output configurations
 
- 2-Ch BTL outputs (20W x 2)
- 4-Ch SE outputs (10W x 4)
- 2.1 output (10W x 2 SE + 20W X 1 BTL)
- Headphone and subwoofer PWM outputs

Order TAS5706 samples and evaluation modules today!

Order TAS5706 samples and evaluation modules today!
 

Flash Plug-in Required


To view the Demo you need to have the Flash Plug-In installed in your browser.

Right-Click Video for Downloads