Jockeys A New Champion In Fully-Differential Amplifiers
THS4509
 













 






RELATED AND COMPATIBLE DEVICES FROM TI

High-Speed Data Converter
- ADS55xx
Other High-Speed Amplifiers
- OPA695
-
THS4304
TMS320™ Digital Signal Processors
-
C6000™
-
C5000™
-
C2000™

The THS4509 is the industry’s highest-performance fully-differential amplifier designed for driving high-speed ADCs. Delivering 25% better noise performance, 5x to 15x improved distortion performance, and settling in one-third the time of its closest competitor, the 1.9-GHz THS4509 is ideal for use in the most demanding applications.

Built on TI’s unique BiCom-III complementary bipolar SiGe process technology, the THS4509 enables designers to achieve optimal high-speed performance, ensure accurate low-level signal measurement and high signal fidelity – all with the added benefit of the elimination of complex compensation circuits or drawing large currents.

 KEY FEATURES
Fully Differential Architecture
Centered Input Common Mode Range
Minimum Gain of 2V/V (6dB)
Bandwidth: 1900 MHz
Slew Rate:6600 V/µs
1% Settling Time: 2ns
HD2: -75dBc at 100 MHz
HD3: -80 dBc at 100MHz
Output Common-Mode Control
Power Supply:
Voltage: 3 V to 5 V
Current: 37.7 mA
Power Down Capability: 0.65mA
KEY APPLICATIONS
5V Data Acquisition Systems, High Linearity ADC Amplifier
Wireless Communications
Medical Imaging
Test and Measurement
And More!



Samples and Evaluation Modules Available Now!

Samples and EVMs

 
The THS4509 is offered in a Quad 16-pin leadless QFN package (RGT) and is characterized for operation over the full industrial temperature range from -40°C to 85°C.
Diagram Diagram