Untitled Document
|
|
| Kodak :: CX7430 |
 |
 |
 |
| Zoom Digital Camera |
The EasyShare CX7430 camera offers one-touch
picture sharing, outstanding picture
quality and Kodak’s hallmark simplicity
of operation. It combines fully automatic
point-and-shoot convenience—including
nine scene and color modes—with
4-megapixel resolution and the new Kodak
Color Science image processing chip,
resulting in vibrant prints up to 20
x 30 inches.
For
capturing more than just still pictures,
the CX7430 camera also features TV-quality
(VGA) continuous video capture and playback
capability (up to 80 minutes, depending
on memory card capacity). Automatic
picture rotation makes pictures taken
vertically appear right side up on the
camera, computer screen or television.
In addition, the camera is always ready
to snap a picture by simply depressing
the shutter button, regardless of which
capture mode or menu is active—a
feature unique to EasyShare cameras.
For
further information, visit Kodak’s
Web site at www.kodak.com//EasyShare. |
|
|
|
 |
|
|