Untitled Document
|
|
| Kodak :: DX7440 |
 |
 |
 |
| Zoom Digital Camera |
The
new Kodak EasyShare DX7440 combines
high-performance photographic controls
and optics with consumer-friendly features
for stunning picture quality. It features
4-megapixel resolution, a professional-quality
Schneider-Kreuznach Varion 4X optical
zoom lens (33–132 mm equivalent),
and a rapid 0.2-second click-to-capture
rating.
Kodak
equipped the camera with a f/2.8–
9.5 aspheric lens to provide striking
edge-to-edge brightness and sharpness
across the frame. Image quality is unsurpassed
when compared to other 4 MP cameras,
thanks in part to the KODAK Color Science
image processing chip. This high-performance
digital signal processor with professionally
derived image process engineering—including
Kodak’s legendary white balance
alrithms—quickly and precisely
analyzes lighting conditions and color
balance to deliver exacting sharpness,
exceptional color accuracy, and proper
exposure.
For
further information, visit Kodak’s
Web site at www.kodak.com//EasyShare. |
|
|
|
 |
|
|