|
The
KT-01 is a call to women everywhere
to reclaim their radios! It’s
cute, beautiful and a little bit kitsch,
and is amazingly easy to use. And
with its battery option, you’ll
be sure to see it gracing the trendiest
picnic blankets this summer.
With a long summer of football, baseball
and athletics ahead of us, the KTB-01
is an essential bit of kit for sports
fans every where. Take Radio 5 live
with you everywhere you , from the
garden to the potting shed!
- Speaker
type: 3” 2 Watt 4 Ohm
x 2 pcs
-
Frequency range:
DAB band III (VHF) 174MHz–240MHz,
FM 87.5MHz– 108MHz
-
Tuner sensitivity:
-95dbm
-
Input connectors:
F-Type 75-Ohm antenna, AC main input
-
Output connectors: 3.5mm
headphone
-
LCD display:
16 character x 2 Line (Blue character
on white background for KT-01, Blue
character on yellow background for
KTB-01)
-
Amplifier power: 2 Watt
x 2
-
Input power: 230V AC/50Hz
-
Batteries: 6 x C cell
-
Dimensions: 250mm width
x 100mm depth x 155mm height
-
Weight: net 1.6 Kg
The
Company
Intempo Digital was established in
2002 to develop and market a range
of cutting-edge digital products for
a young, aspirational audience. It
supplies a network of major UK retailers
with mass-market, easy-to-use products
which fuse new technologies with stylish
designs and unbeatable price performance.
For further information, please visit
Intempo’s Web site at www.intempodigital.com.
|