TI Home > Amplifiers and Linear > Audio Amplifiers > Digital Amplifier Solutions > Analog-Input Class-D Speaker Amplifiers
High Peformance Analog - Your Way

Amplifiers and Linear

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

Analog eLAB ™


TPA2016D2: Clearer, louder audio quality
Ideal for portable audio performance, the TPA2016D2 is a highly advanced, filter-free, stereo audio, Class-D amplifier. It delivers a 1.7W-per-channel output drive capability across an 8-Ω load and improves overall speaker volume versus traditional Class-D devices. This amplifier features programmable dynamic range control (DRC), which automatically adjusts audio levels, protects speakers, and prevents clipping and distortion. In addition, flexible design parameters and intuitive support tools ease design and speed time-to-market.

TPA2016D2: clearer, louder audio quality

Features:
•  Output power: 1.7W/Ch into 8-Ω load
Highly programmable dynamic range compression/automatic gain control (DRC/AGC)
Selectable gain from -28dB to +30dB in 1dB steps for flexible volume control
Digital I2C control for easy interface and programmability
Low power consumption extends battery life
2.2mm X 2.2mm WCSP package enables smaller solutions
 
Applications:
•  Wireless handsets
Smart phones
Personal navigation devices
Notebook PCs
Portable DVD players, games, radios
Educational toys
Device
Channels Output Power
(W)
Power
Supply (V)
(min) (max)
Load
Impedance
(Ω) (min)
PSRR
(dB)
Package(s) Price $ (1k)*
TPA2016D2 2 1.7 2.5/5.5 8 80 WCSP 1.60
TPA2012D2 2 2.1 2.5/5.5 4 75 QFN,WCSP 0.95
TPA2013D1 1 2.7 1.8/5.5 4 95 QFN,WCSP 1.45
TPA2014D1 1 1.5 2.5/5.5 8 91 QFN, WCSP 1.30
TPA203xD1 1 2.75 2.5/5.5 4 75 WCSP 0.60
TPA2010D1 1 2.5 2.5/5.5 4 75 WCSP 0.55
TPA2006D1 1 1.45 2.5/5.5 8 75 QFN 0.49
TPA2005D1 1 1.4 2.5/5.5 8 75 QFN, BGA 0.49
*Suggested resale price in U.S. dollars in quantities of 1,000

Flash Plug-in Required


To view the Demo you need to have the Flash Plug-In installed in your browser.