TPS2358/TPS2359: The naturally integrated solution for AdvancedMC
Dual-slot hot swap 
The naturally integrated solution for AdvancedMC™ 
TPS2358/TPS2359
DUAL-SLOT CONTROLLERS




































CHECK OUT TI’S RELATED AND COMPATIBLE DEVICES

Hot-swap power manager
-
TPS2350

-48-V hot-swap controller

- TPS2393A


Pulse width modulator
- UC2572

Multi-rate transceiver
- TLK3134

M-LVDS transceivers
- SN65MLVD200A
- SN65MLVD128
Manage Advanced Mezzanine Cards in multiple systems

The TPS2358 and TPS2359 dual-slot controllers from Texas Instruments manage two 12-V rails and two 3.3-V rails for Advanced Mezzanine Cards in ATCA™, µTCA™ or custom systems. These devices are easy-to-use ATCA/µTCA-compliant solutions with hot swap, ORing and status indicators for all four paths. Optional I²C interface provides programmability and monitoring with the highest integration, flexibility and performance in one small package.

That’s High-Performance Analog>>Your Way™

TPS2358/TPS2359: The naturally integrated solution for AdvancedMC



 KEY FEATURES
ATCA AdvancedMC-compliant
Full power control for two AdvancedMC modules
Independent 12-V current limit and fast trip
12-V FET ORing for µTCA
Internal 3.3-V current limit and ORing
Power Good and fault reporting through I2C
36-pin QFN package (TPS2359); 48-pin QFN package
 
 APPLICATIONS
ATCA carrier boards
µTCA power modules
AdvancedMC slots
Systems using 12 V and 3.3 V
Base stations

Order TPS2358 and TPS2359 samples today!

Order TPS2358 and TPS2359 samples today!
 

Flash Plug-in Required


To view the Demo you need to have the Flash Plug-In installed in your browser.

Right-Click Video for Downloads