TPS62601 - Thin Is In
Thin Is In
6-MHz, 500-mA DC/DC converter builds thin
TPS62601
DC/DC CONVERTER
Order TPS62601 samples and evaluation modules today!
Data sheet
Product folder
Press release
Power Management Guide
LED Drivers Catalog
Battery Chargers Catalog
TI’s 6-MHz buck converter, TPS62601, is the smallest 500-mA DC/DC solution on the market. It builds extremely thin with 0.6 mm height and an ultra-small footprint of 13 mm2, making it ideal for applications where space limitations are critical and performance and efficiency are required. TPS62620/1/2 is the latest family extension, offer a wider choice of preset output voltage options like 1.8V, 1.5V or 1.2V.

That's High-Performance Analog>>Your Way™


TPS62601 - Thin Is In
Solution based on recommended layout

 

Features
  • Smallest total solution size of 13 mm2 (4.2 mm x 3.0 mm)
  • 6-pin WCSP (1.3 mm x 0.9 mm x 0.6 mm), plus only 3 components
  • 89% efficiency at 6-MHz operation
  • Output current up to 500 mA
  • Wide Vin range: 2.3V to 5.5V
  • 6-MHz regulated frequency operation
  • Best-in-class load and line transient
  • ±1.5% total DC voltage accuracy in PWM
  • Power save mode: automatic PFM/PWM mode switching
  • 30-µA quiescent current (typical)
  Applications
  • Wi-Fi® and Bluetooth® modules
  • DC/DC micro-modules
  • Multi-chip modules
  • Portable media players
  • Mobile phones

Flash Plug-in Required


To view the Demo you need to have the Flash Plug-In installed in your browser.

View in Japanese
 
Compatible devices
600-mA, 6-MHz high-efficiency step-down converter in chip scale packaging
- TPS62621

System-side Impedance Track™ battery fuel gauge
- bq27500

Switch-mode Li-Ion USB charger
- bq24150

DC/DC converter for RF
power amp
- TPS63010

DC/DC converter for core supply
- TPS62350

Class-D amplifier
- TPA2013D1