|
 |
 |
CHECK
OUT TI’S RELATED AND COMPATIBLE DEVICES |
|
|
Multi-Output
Power Management IC for One-cell Li-Ion Applications
- TPS65020 |
Adjustable,
1.5-A, 17-V VIN Step-Down Converter
- TPS62110 |
Battery
Pack Security & Authentication IC for Portable Applications
- bq26150 |
200-mA
Low Quiescent Current, Ultra-Low Noise, High PSRR LDO
in WCSP
- TPS79901 |
|
|
|
|
|
| The
programmable TPS65800 delivers high DC/DC conversion efficiency
and battery management to one-cell, lithium-ion-powered
communication and multimedia devices with multiple voltages,
such as smart phones, portable media players, satellite
radio and GPS systems. And it occupies up to 70% less board
space than discrete solutions.
The TPS65800's
dynamic power path management technology allows the IC to power the system
while independently charging a one-cell, Li-Ion battery from either a
USB or AC/DC wall adapter power source—all without adding any external power components.

|
 |
Evaluation
Module
and Samples |
|
Register for Evaluation Modules and Samples.
|
|
|
|
|
To conserve battery power, the DC/DC switch-mode converters support greater than 90% efficiency over a wide range of load currents while deploying pulse frequency modulation at light-load conditions. |
| |
|
|
Linear
battery charger from USB/AC
adapter with dynamic power
path management |
|
|
A/D
converter for battery monitoring |
|
|
Two
90%-efficient step-down DC/DC
converters |
|
|
White
LED boost DC/DC converter |
|
|
RGB
LED driver |
|
|
7 LDOs |
|
|
SIM
card supply |
|
|
Real-time
clock backup supply |
|
|
I2C
control interface |
|
|
|
 |
|
|
Single-cell
Li-Ion powered communications
and multimedia devices with
multiple voltages |
|
|
Smart phones |
|
|
Portable
multimedia players |
|
|
Satellite radio |
|
|
GPS systems |
|
|
|
|
|
|
| Device
|
Description
|
| bq24100 |
1-
to 3-cell Li-Ion Switch-mode Charger
in QFN |
bq24030
|
1-cell
Li-Ion Charger for AC/DC Adapter and
USB with Power Path Management in
QFN |
bq27200
|
1-cell
Li-Ion Battery Fuel Gauge with I2C
Interface |
bq20z80
|
2-
to 4-cell Li-Ion SMBus ImpedanceTrack™
Battery Fuel Gauge |
TPS62300
|
500-mA,
3-MHz Step-Down Converter in WCSP |
TPS62110
|
1500-mA,
17-V VIN Step-Down Converter
in QFN |
| TPS62040 |
1.2-A,
1.25-MHz Step-Down Converter with
18-µA Quiescent Current in QFN-10
|
TPS65552A
|
Xenon
Photo-Flash Capacitor Charger |
TPS61020
|
1.5-A
Switch Boost Converter in QFN-10 |
TPS61060
|
Synchronous
White LED Driver |
TPS65160
|
TFT
Display Power Supply for LCD TV |
TPS79901
|
Low
Noise, High PSRR LDO in WCSP |
TPS3807A30
|
Dual
Supply Voltage Supervisor in SC-70 |
TPS65020
|
Multi-Output
Power Management IC for 1-cell Li-Ion
Applications |
|
|
|
|
|
|