Single-Chip Interleaved PFC Controllers
TI’s
new UCC28070
and UCC28060
are the industry’s first single-chip, interleaved power factor
correction control circuits. These ICs simplify power design,
increase system reliability and achieve greater
power factor and high efficiency ratings in applications ranging
from multi-kilowatt communication, server and industrial systems,
to digital TVs and PCs. That’s High-Performance Analog>>Your Way™

|
| |
| KEY
APPLICATIONS |
| UCC28070 |
|
UCC28060 |
|
|
High
end servers |
|
|
DTV
|
|
|
Base
stations |
|
|
Adapters |
|
|
Data
centers |
|
|
Entry-level
servers |
|
|
HVAC |
|
|
Desktops
|
|
|
White
goods |
|
|
Gaming
|
|
|
Motor
control |
|
|
Lighting
|
|
|
And
more |
|
|
And
more |
| KEY FEATURES |
| UCC28070 |
|
UCC28060 |
|
|
Interleaved
average current mode PWM control |
|
|
Advanced
current synthesizer for superior efficiency,
accurate current sensing and high power
factor |
|
|
Highly
linear multiplier output with internal
voltage feed-forward correction for
near unity power factor |
|
|
Programmable
switching frequency (30 kHz to 300 kHz) |
|
|
Selectable
frequency dithering for reduced EMI |
|
|
Phase
management for high-efficiency light-load
operation |
|
|
| |
Improved efficiency and design flexibility over traditional, single-phase continuous conduction mode (CCM) |
| |
Input filter and output capacitor current cancellation: |
| |
| - |
Reduced current ripple for higher system reliability and smaller bulk capacitor |
| - |
Reduced EMI filter size |
|
| |
Enables use of low-cost diodes without extensive snubber circuitry |
| |
Improved light-load efficiency |
| |
Improved transient response |
| |
Complete system-level protection |
|
|
|
| |
|
|
 |
|
| |
|
Watch the Video Cast to learn more about the UCC28070.
|
|
|
| |
Informational articles by TI experts:
|
|
|
|
| |
| |
| |
|