USB Power Switch Portfolio
USB ports don’t just provide high-speed data access – they provide power as well. And if you’re designing any equipment with a USB port, TI’s USB power switch solutions make protecting your power supply and your users easy! All of our USB power switches have these features:
  • On/off control for power
  • End-user safety – meets UL requirements
  • Limit current – protect load and supply
  • Fault reporting capability for controller
Check out some of our latest products, which bring you even
more functionality:
  • TPS2500/1: Incorporates a boost converter with an integrated switch
  • TPS2540/1: Onboard signal switch meets BC1.2 (draft) requirements
TI E2E™ Power Interface Community: See what engineers like you are saying about our USB power switches
Typical Application Diagram
Typical Application Diagram



TPS255x/6
Resistor-set adjustable current limits – options from 75 mA to 5 A available
Industry-leading current limit accuracy (as high as ±6%) – saves power supply cost
Latch off (-1) versions available
RDS(on) as low as 22 mΩ available
Tiny leadless packages – as small as 2x2 mm
Single- and dual-channel devices available
Not just for USB – ideal as low-current load switches as well
 
TPS2500/1
Current limiting switch integrated with a synchronous boost converter
Ideal for systems without a native 5-V rail – rails as low as 1.8 V can be boosted to 5 V and delivered to a USB client
Capable of delivering separate 5-V auxiliary rail for other low-current 5-V system requirements
TPS2540/1
Supports BC1.2 (draft) spec for intelligent, efficient device charging via USB charging port
Integrated USB power switch and high bandwidth signal
switch – same device can authenticate a Universal Charging power device and safely control and deliver the power
Auto detects between BC1.2 (draft) and popular Apple® devices – charges both quickly
Supports two independent current limit thresholds
 
TPS204x/5x/6x
Industry standard pin outs and packages
Logic level low- and high-versions available in every current limit and number of channels
Fixed current limits available from 100 mA to 1.5 A per channel
Singles, duals, triples and quads available
Extensive application notes available for a variety of uses
Capacitor discharge (-1) variants available for some TPS206x devices
USB Host Charging Switch - TPS2540

You must have JavaScript and Flash enabled to view this content.

Application Notes

  • A Power-Distribution Switch With Latched Over-Current Protection (Rev. A)
    (99 KB) Download
  • Recommended Power Solutions for the TMS320x2810/1/2 DSPs (28 KB) Download
Protection Circuitry Solutions

Need to control or limit a different voltage or more current than 5 V off of a USB port?

TI has a whole portfolio of Protection Circuitry Solutions.

TPS2030 TPS2020 TPS2010A TPS2031 TPS2021 TPS2011A TPS2032 TPS2022 TPS2012A TPS2033 TPS2023 TPS2013A TPS2034 TPS2024
TPS2042B TPS2062A TPS2066A TPS2060 TPS2064 TPS2049 TPS2041B TPS2051B TPS2061 TPS2065 TPS2068 TPS2069 TPS2062A TPS2066A TPS2052B TPS2560 TPS2561 TPS2552 TPS2553 TPS2540 TPS2541 TPS2556 TPS2557