USB devices
 
The USB standard defined a simple four-wire interface with the primary purpose to make connecting PCs, peripherals and consumer electronics flexible and easy. TI's high-performance portfolio includes fully compliant USB hub controllers, peripheral devices, transceivers, power management products and streaming audio devices. In addition to a broad range of silicon solutions, TI has the support tools, software, documentation and systems expertise to help simplify design and speed your time to market.

USB hub controllers: Hubs provide the electrical interface between USB devices and the host. Hubs are directly responsible for supporting many of the attributes that make USB user-friendly and hide its complexity. The hub provides additional connection points beyond those provided by a host implementation and re-broadcasts all traffic it sees on its upstream-facing port (toward the host) on its downstream-facing (toward the targets) ports.

USB peripheral devices: A USB peripheral is where most of us have experienced USB. It is a logical or physical entity that performs a specific function. Common USB peripherals available today include keyboards, mice, printers, flash-memory sticks, external drives, portable audio players and digital still cameras (DSCs).

USB On-the-Go (OTG) devices: USB OTG is an addendum to the USB 2.0 specification that defines a new class of devices. This class of devices is intended to extend the functionality of a peripheral product to include limited host capabilities. As the name implies, the original target of the specification was portable devices with which end users may have wanted to share data when a computer was not available. Usage examples include sharing contact information between two PDAs or cell phones, sharing pictures from one DSC or camera phone with another, or printing directly from a DSC or PDA.

USB transceivers: Transceivers (sometimes referred to as PHYs) are used with processors or FPGAs that have the core logic integrated on chip but need the analog signaling portion external to the processor, usually due to technology mis-match between the advanced digital circuitry and the mixed-signal analog circuitry of the transceiver. Currently, Texas Instruments has a range of USB full-speed compliant transceivers that each have interfaces for different processors and are drop-in, second-source solutions for various competitors. Look for newly developed high-speed transceivers coming in 2009.

USB port protection: ESD transient voltage suppression devices protect USB devices from harmful ESD events. These devices clamp ESD over-voltage before it can reach your USB interface device. TI offers devices for use with USB 2.0, low-speed (1.5 Mbps), full-speed (12 Mbps) and high-speed (480 Mbps).


Device Description Price Data sheets Sample
availability
USB hub controllers
TUSB2036 2/3-Port Hub for USB w/Optional Serial EEPROM Interface
Web Data sheets Sample
availability
TUSB2046B 4-Port Full-Speed Universal Serial Bus Hub Web Data sheets Sample
availability
TUSB2077A 7-Port USB Hub w/Optional Serial EEPROM Interface Web Data sheets Sample
availability
TUSB2136 Universal Serial Bus Compound Hub With General-Purpose 8052 MCU Web Data sheets Sample
availability
USB peripherals
TUSB3210 Universal Serial Bus General-Purpose Device Controller Web Data sheets Sample
availability
TUSB3410 RS232/IrDA Serial-to-USB Converter Web Data sheets Sample
availability
TUSB6015 USB 2.0 High-Speed to Muxed NOR Flash Bridge Controller Web Data sheets Sample
availability
TUSB6250 USB 2.0 Low-Power, High-Speed ATA/ATAPI Bridge Solution Web Data sheets Sample
availability
USB On-The-Go (OTG) devices
TUSB6010B USB 2.0 High-Speed Local Bus Interface Bridge Controller Web Data sheets Sample
availability
TUSB6020 USB 2.0 High–Speed On–the–Go Local Bus Interface Bridge Controller Web Data sheets Sample
availability
USB transceivers
TUSB1105 Advanced Universal Serial Bus Transciever Web Data sheets Sample
availability
TUSB1106 Advanced Universal Serial Bus Transciever Web Data sheets Sample
availability
TUSB2551 Advanced Universal Serial Bus Transceiver Web Data sheets Sample
availability
USB port protection
TPD2E001 Low-Capacitance 2-Channel +/-15 kV ESD-Protection Array for High-Speed Data Interfaces Web Data sheets Sample
availability
TPD3E001 Low-Capacitance 3-Channel +/- 15 kV ESD-Protection Array for High-Speed Data Interfaces Web Data sheets Sample
availability
TPD4E001 Low-Capacitance 4-Channel +/- 15 kV ESD-Protection Array for High-Speed Data Interfaces Web Data sheets Sample
availability
TPD4S012 4-Channel USB ESD Solution with Power Clamp Web Coming soon Sample
availability
SN75240 Dual USB Port Transient Suppressor Web Data sheets Sample
availability