|
|
 |
 |
| Site
Features: Fab Building Features |
|
 |
|
The fab (short for fabrication) building is the largest
building on the RFAB campus.
Sustainable features of the fab offer many benefits:
-
Well
insulated and air tight construction help maximize energy
efficiency
- High efficiency fan filter units provide air recirculation
and cleaning but require less energy than traditional units
- Run-around coils on the make-up air provide free reheat
on the discharge side of the unit
- Use of bigger and straighter pipes and ducts reduce pressure
loss, which allows smaller, more efficient fans and pumps
to be used
- Gravity-driven waste streams eliminate the need for pump
stations
- Premium efficiency motors help reduce energy consumption
|
|
Corporate Citizenship
Technology and Research
|