|
MSP430F23x0
Now in Production
The MSP430F23x0 series is an ultra low-power microcontroller
with two built-in 16-bit timers, 32 I/O pins and
one universal serial communication interface (USCI),
which supports UART, IrDA, SPI, LIN and I2C communication
interfaces. These devices feature as much as 32
KB of flash and 2 KB of RAM and come in a small
40-pin QFN package.
| • |
Applications:
Sensor systems, portable instrumentation,
consumer electronics, security applications |
| • |
Package:
40-pin QFN |
| • |
Price
(1K): $2.30-$3.00 |
| • |
Recommended
Development Tool: MSP-FET430U23x0 |
MSP430F47x4
New MSP430 MCUs Reduce Component Count
in Utility Metering
MSP430F47x4 ultra-low-power MCUs integrate up to
four 16-bit sigma ADCs, hardware multiplier, LCD
driver, up to 60 KB of flash and a real-time clock
for a five-to-one component reduction in single-
and multi-phase metering. TI's utility metering
portfolio also includes devices targeted at water
and gas metering, as well as power line communications
(PLC) and TI’s Chipcon radio frequency (RF) interfaces
for automated meter reading (AMR). Chipcon RF
technology, such as the CC1100, enables a wireless
link between the meter and the meter reader—increasing
meter reading accuracy while lowering collection
costs.
For more information on MSP430 MCUs, see www.ti.com/430metering
MSP430FG4618/F2013
Experimenter Board
Get started with this versatile development tool
using numerous MSP430 peripherals. The MSP-EXP430FG4618
features MSP430FG461x and MSP430F201x devices
and is compatible with TI's Chipcon evaluation
modules.
Devices
Featured: MSP430FG4618, MSP430F2013
Integrated Peripherals Include:
12-bit DAC, 12-bit SAR ADC, 16-bit sigma delta
ADC, operational amplifiers, DMA, LCD controller,
communication interfaces: SPI, UART, I²C,
IrDA
Board Features: Microphone, speaker,
LCD, capacitive touch-pad, buttons, breadboard
space, communication interface, JTAG programming
interfaces
Programming and Debugging: Can
be debugged and programmed using the MSP430
USB Debugging Interface
Compatibility: Compatible with
Chipcon CCxxx0EMK evaluation modules such as the
CC2500EMK
Release Date: March 2007
eStore
More
|
|
 |
 |
 |
New MSP430 App Notes
| • |
A Simple Glass Breakage Detector Using the MSP430 Abstract |
| • |
Advanced Debugging Using the Enhanced Emulation Module (EEM) (Rev. B) Abstract |
| • |
Using GMR Sensors With the MSP430 Scan Interface Abstract |
| • |
Efficient MSP430 Code Synthesis for an FIR Filter Abstract |
|
|
 |
 |
|
 |
 |
430 Day 2007 Coming to a Location Near You Learn more about the world’s lowest power MCU at TI’s popular worldwide series of lunch-and-learn demonstrations. Learn how to use the MSP430 and the new MSP430 Collectors Kit, which includes the eZ430-F2013 complete development tool with removable MSP430F2013 target board plus the limited-edition 430 Day capacitive touch board. Seats and tools are limited, so register today.
To register and for a list of locations, visit www.ti.com/430day
Collect Them All!
430 Day 2007
| • |
Free three-hour lunch-and-learn demonstrations |
| • |
Register and attend to get your free MSP430 Collectors Kit featuring the eZ430-F2013 tool |
| • |
The limited-edition eZ430-compatible capacitive touch board is available only at 430 Day |
|
|
 |
 |
 |
Updated MSP430 Hands-On
Workshop
This newly updated
hands-on workshop is intended
to help new users get started quickly on
the MSP430. You will learn the capabilities
of the MSP430 and practice using them through
a series of hands-on labs. Basic experience
with general MCUs and knowledge of assembler
and C language programming is assumed. This
workshop runs all day and consists of presentations,
demonstrations and hands-on labs. New dates
and locations will
be added throughout 2007.
|
|
 |
 |
| |
TI
Products to Use With MSP430 |
 |
Download the New ZigBee® Z-Stack™ From the Web
Jumpstart your ZigBee development with TI’s newest versions of the Z-Stack protocol stack. Download the software in object code free of charge. Z-Stack—ZigBee Protocol Stack
| • |
Supports both the CC2430 platform as well as the CC2420 platforms with MSP430 MCU |
| • |
Fully compliant with ZigBee 2006 test specifications |
| • |
Improved robustness |
| • |
Faster UART driver |
For more information about TI’s ZigBee development kits, please visit: www.ti.com/zigbee

TI’s RFID Systems has announced the availability of a high-frequency (13.56-MHz) multi-standard RFID reader IC product family that supports ISO/IEC 14443A/B, ISO/IEC 15693, ISO/IEC 18000-3 and TI’s contactless commerce and Tag-It™ portfolio. A reference design and source code for an evaluation module with TI’s MSP430 ultra-low-power microcontroller is available for easy evaluation of the TRF7960(1) family. For more information, a press
release and datasheet
are available. Visit us at: www.ti-rfid.com.
|
|
 |
 |
 |
MSP430 for Wireless Applications
New software resources are available for TI's MSP430 and Chipcon joint development.
For more information, go to www.ti.com/430wireless.

MSP430 for Portable Medical Applications
For design engineers developing high-precision, battery-operated, portable medical instrumentation, the MSP430FG461x delvers ultra-low power, high-precision analog, SoC integration, and ease of use.
For more information on MSP430 Medical applications, go to www.ti.com/430medical.

MSP430 for Metering Applications
The MSP430 MCU are ideal for industrial applications, including utility metering for gas, water and electricity applications. While MSP430 will be sampling the new MSP430FE44x MCU in May, perfect for metering applications, MSP430 has a portfolio of devices already in volume production solidly anchored in the metering markets. For more information go to: www.ti.com/430metering
|
|
 |
 |
|
|
|