|
MSP430F5xx

TI has announced a breakthrough generation of ultra-low power MSP430 microcontrollers, offering the industry's lowest power consumption for devices that can provide up to 25-MHz peak performance, increased flash and RAM memory, and integrated peripherals such as RF, USB, encryption and LCD interfaces.
With active power consumption as low as 160-µA/MHz and 1.5 µA in standby, MSP430F5xx MCUs enable longer battery life and the ability to use either smaller batteries for portable applications or no batteries at all for energy-harvesting systems running off of solar power, vibration energy or human body temperature.

MSP430FE42x2

The MSP430FE42x2 series of microcontrollers are configured with two independent, 16-bit sigma-delta A/D converters and an embedded signal processor core used to measure and calculate single-phase energy in both two- and three-wire configurations. Also included is a built-in 16-bit timer, 128 LCD segment drive capability and 14 I/O pins.
| • |
Applications:
Two and three-wire single-phase metering |
| • |
Package:
64-pin QFP |
| • |
Price:
$2.95-$3.15 (1k unit price) |
| • |
Recommended
Development Tool:
MSP-FET430U64 |
|
|
 |
 |
 |
New MSP430 app notes
| • |
MSP430 Product Brochure |
| • |
Advanced Debugging Using the Enhanced Emulation Module (EEM) With CCE Version 3 Abstract |
| • |
MSP430x5xx Overview Comparison to MSP430x2xx and MSP430x4xx Abstract |
| • |
MSP430x5xx Quick Start Guide Abstract |
| • |
MSP430 Interface to TPS60250 via I²C Master Software Abstract |
| • |
MSP430 Flash Memory Characteristics Abstract |
| • |
Understanding MSP430 Flash Data Retention Abstract |
| • |
Three-Phase Electronic Watt-Hour Meter Design Using MSP430 Abstract |
| • |
Interfacing the MSP430 with MMC/SD Flash Memory Cards Abstract |
| • |
Programming a Flash-Based MSP430 Using the JTAG Interface Abstract |
| • |
A Robust Glass-Breakage Detector Using the MSP430 Abstract |
| • |
PMBus Implementation Using the MSP430 USCI Abstract |
| • |
4-Wire and 8-Wire Resistive Touch-Screen Controller Using the MSP430 Abstract |
| • |
MSP430 Capacitive Single-Touch Sensor Design Guide Abstract |
| • |
Migrating From MSP430F13x/14x to MSP430F23x/24x Abstract |
|
|
 |
 |
 |
MSP430 and Connexions
Earn a free eZ430-RF2500 tool! Contribute content to Connexions
TI would like your help in spreading knowledge about MSP430 devices by contributing a content module of unique information to Connexions. All you have to do is go to Connexions and create an account and a module, then submit the content using the form at the Web site below. Modules include everything from basic explanations of microcontroller architecture to student design projects and common MSP430 uses, plus complete course lessons and lab setups. See www.ti.com/msp430connexions to learn how your module can earn you a FREE eZ430-RF2500 development tool. |
|
 |
 |
|
 |
 |
Code Composer Essentials v3
CCE v3 is now available with improved usability, a new high-performance debugger, enhanced emulation capabilities, an updated C-code syntax for greater compatibility with existing MSP430 code, and support for all MSP430 devices including the new MSP430F543x. The CCE v3 Core Edition is available for free with a 16-KB code size limitation; the unrestricted CCE v3 Professional is available for $499. |
IAR Kickstart
The new IAR Kickstart 4.11A now supports MSP430F5xx and an 8-KB code size limitation for all MSP430x devices. |
MSP430F5xx development tools
The MSP-FET430U5x100 is now available and includes a USB flash emulation tool (MSP-FET430UIF) and a socketed target board (MSP-TS430PZ5x100) to jump-start your new MSP430F543x designs for $149. If you already have a flash emulation tool, the MSP-TS430PZ5x100 stand-alone target board is available for $49. |
|
 |
 |
| |
TI Products to Use With MSP430 |
 |
FRAM – A Smarter IC Memory
Faster, Using Less Power, More Reliability
Learn more from TI's Secure Products Group.

Motion computing reader IC solution
Read about motion computing and the reader IC solution from TI's RFID Systems group in this case study. Working together with our customer, TI's RFID technology is enabling doctors and health care practitioners to deliver increased patient care, track and assess patient progress, and ensure accurate information management. Learn more.

Low-power RF
Z-Stack™ software 2.0.0 also supports the CC2520 + MSP430 Z-Stack software 2.0.0 is now available for downloading at www.ti.com/z-stack, supporting the latest CC2520 transceiver and our new SmartRF™ 05 software development environment. Z-Stack software 2.0.0 provides full ZigBee 2007 support, including the ZigBee Pro feature set.
Download the recently updated MSP430 Ultra-Low-Power MCUs and Low-Power RF Devices bulletin. |
|
 |
 |
|
|
 |
CAS-1000-I2C – I²C bus monitor, analyzer, exerciser, debugger and tester The CAS-1000-I2C is an advanced instrument used in the monitoring and testing of devices and systems incorporating one or more I²C buses. The CAS-1000-I2C can monitor in real time and log I²C bus traffic; generate I²C traffic to exercise the bus and communicate to its components; program in-system EEPROMs in I²C; validate bus specification compliance; confirm I²C protocol
of bus traffic; and emulate I²C-compatible devices that are not yet physically connected to the bus. It further complies with the System Management Bus (SMBus) standard variant. The CAS-1000-I2C also includes a JTAG controller that, when used with Corelis' optional ScanExpress software, can perform boundary scan interconnect testing and in-system programming of flash memories and CPLDs.
Online demonstration of the CAS-1000-I2C

IAR Systems announces RTOS and file system for MSP430
IAR Systems has announced the launch of IAR PowerPac for MSP430, a fully featured real-time operating system (RTOS) combined with a high-performance file system highly optimized for minimum memory consumption in both RAM and ROM. IAR PowerPac is tightly integrated with IAR Embedded Workbench, and is supplied with sample projects
and board support packages for MSP430 devices. |
|
 |
 |
|