DAC5688 Status: ACTIVE

16-bit, 800 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter (DAC)

      
         
Alert me about changes<br/>to this product

Datasheet

Download - PDF Icon
  • 16-Bit, 800 MSPS 2x–8x Interpolating Dual-Channel Digital-to-Analog Converter (D (Rev. A) (dac5688.pdf, 1261 KB)
    13 Mar 2008 Download

 DAC5687 DAC5688
Resolution(Bits)16  16  
DAC: Channels2  2  
Settling Time(µs)0.012  0.011  
Sample / Update Rate(MSPS)500  800  
InterfaceParallel  Parallel  
Output TypeCurrent  Current  
Voltage RangeVDD  VDD  
Current Range(mA)2 to 20  2 to 20  
DNL(Max)(+/-LSB)3  2  
INL(Max)(+/-LSB)6  4  
SNR(Typ)(dB)75  79  
SFDR(Typ)(dB)80  80  
Power Consumption(Typ)(mW)1410  1750  
ArchitectureI-steering  I-steering  
Reference: TypeInt  Int  
Analog Voltage AV/DD(Min)(V)3  3.0  
Analog Voltage AV/DD(Max)(V)3.6  3.6  
Logic Voltage DV/DD(Min)(V)1.71  1.71  
Logic Voltage DV/DD(Max)(V)2.15  2.15  
No. of Supplies (Unipolar)1  1  
RatingCatalog  Catalog  
Pin/Package100HTQFP  64VQFN  
Approx. Price (US$) 28.15 | 100u   37.45 | 100u  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • DAC5682Z: 16-Bit, 1.0 GSPS 2x-4x Interpolating Dual-Channel Digital-To-Analog Converter (DAC)
  • DAC5687: 16-bit, 500 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter (DAC)
  • TXB0108: 8-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15-kV ESD Protect
  • SN74LVC2G04: Dual Inverter
  • LM2904: Dual Operational Amplifier

Product Information

Features

  • Dual, 16-Bit, 800 MSPS DACs
  • Dual, 16-Bit, 250 MSPS CMOS Input Data
    • 16 Sample Input FIFO
    • Flexible input data bus options
  • High Performance
    • 81 dBc ACLR WCDMA TM1 at 70 MHz
  • 2x-32x Clock Multiplying PLL/VCO
  • Selectable 2x—8x Interpolation Filters
    • Stop-band Attenuation > 80 dB
  • Complex Mixer with 32-Bit NCO
  • Digital Quadrature Modulator Correction
    • Gain, Phase and Offset Correction
  • Digital Inverse SINC Filter
  • 3- or 4-Wire Serial Control Interface
  • On Chip 1.2-V Reference
  • Differential Scalable Output: 2 to 20 mA
  • Package: 64-pin 9×9mm QFN
  • APPLICATIONS
    • Cellular Base Stations
    • Broadband Wireless Access (BWA)
    • WiMAX 802.16
    • Fixed Wireless Backhaul
    • Cable Modem Termination System (CMTS)

Description

The DAC5688 is a dual-channel 16-bit 800 MSPS digital-to-analog converter (DAC) with dual CMOS digital data bus, integrated 2x-8x interpolation filters, a fine frequency mixer with 32-bit complex numerically controlled oscillator (NCO), on-board clock multiplier, IQ compensation, and internal voltage reference. Different modes of operation enable or bypass various signal processing blocks. The DAC5688 offers superior linearity, noise, crosstalk and PLL phase noise performance.

The DAC5688 dual CMOS data bus provides 250 MSPS input data transfer per DAC channel. Several input data options are available: dual-bus data, single-bus interleaved data, even and odd multiplexing at half-rate, and an input FIFO with either external or internal clock to ease interface timing. Input data can interpolated 2x, 4x or 8x by on-board digital interpolating FIR filters with over 80 dB of stop-band attenuation.

The DAC5688 allows both complex or real output. An optional 32-bit NCO/mixer in complex mode provides frequency upconversion and the dual DAC output produces a complex Hilbert Transform pair. A digital Inverse SINC filter compensates for natural DAC Sin(X)/X frequency roll-off. The digital Quadrature Modulator Correction (QMC) feature allows IQ compensation of phase, gain and offset to maximize sideband rejection and minimize LO feed-through of an external quadrature modulator performing the final single sideband RF up-conversion.

The DAC5688 is characterized for operation over the industrial temperature range of -40°C to 85°C and is available in a 64-pin 9x9mm QFN package.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
DAC5688IRGCRACTIVE-40 to 8537.45 | 100uVQFN (RGC) | 64 View 2000 | LARGE T&RPurchase Samples
DAC5688IRGCRG4ACTIVE-40 to 8537.45 | 100uVQFN (RGC) | 64 View 2000 | LARGE T&RPurchase Samples
DAC5688IRGCTACTIVE-40 to 8541.20 | 100uVQFN (RGC) | 64 View 250 | SMALL T&RPurchase Samples
DAC5688IRGCTG4ACTIVE-40 to 8541.20 | 100uVQFN (RGC) | 64 View 250 | SMALL T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
DAC5688IRGCRAs of 9:59 AM GMT, 02 Dec 2008As of 9:59 AM GMT, 02 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 20 WeeksNone Reported
View Distributors
   
DAC5688IRGCRG4As of 9:59 AM GMT, 02 Dec 2008As of 9:59 AM GMT, 02 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 20 WeeksNone Reported
View Distributors
   
DAC5688IRGCTAs of 9:59 AM GMT, 02 Dec 2008As of 9:59 AM GMT, 02 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0*  20 Weeks AmericasMouser Electronics 128
DAC5688IRGCTG4As of 9:59 AM GMT, 02 Dec 2008As of 9:59 AM GMT, 02 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 20 WeeksNone Reported
View Distributors
   
View all Distributors  

* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC5688IRGCR  TBD Call TI Call TIViewView
DAC5688IRGCRG4  TBD Call TI Call TIViewView
DAC5688IRGCT  TBD Call TI Call TIViewView
DAC5688IRGCTG4  TBD Call TI Call TIViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • 16-Bit, 800 MSPS 2x–8x Interpolating Dual-Channel Digital-to-Analog Converter (D (Rev. A) (dac5688.pdf, 1261 KB)
    13 Mar 2008 Download

Application Notes

  • Passive Interface for Current Output DACs (slaa399.htm, 8 KB)
    24 Sep 2008 Abstract
  • CDCE72010 as a Clocking Solution for High-Speed Analog-to-Digital Converters (scaa092.htm, 9 KB)
    08 Jun 2008 Abstract
  • Phase Noise Performance and Jitter Cleaning Ability of CDCE72010 (scaa091.htm, 8 KB)
    02 Jun 2008 Abstract
  • Shelf-Life Evaluation of Lead-Free Component Finishes (szza046.htm, 8 KB)
    24 May 2004 Abstract
  • Thermal and Electrical Properties of Selected Packaging Materials (sbfa010.htm, 8 KB)
    04 Oct 2000 Abstract
  • Superposition: The Hidden DAC Linearity Error (sbaa047.htm, 8 KB)
    02 Oct 2000 Abstract
  • What Designers Should Know About Data Converter Drift (sbaa046.htm, 8 KB)
    02 Oct 2000 Abstract
  • High Speed Data Conversion (sbaa045.htm, 8 KB)
    02 Oct 2000 Abstract

View Application Notes for Digital to Analog Converters

User Guides

  • TSW4100EVM User's Guide (Rev. A) (slwu052a.pdf, 7296 KB)
    16 Sep 2008 Download
  • DAC5688 EVM (slau241.htm, 8 KB)
    11 Jun 2008 Abstract

View User Guides for Digital to Analog Converters

Simulation Models

  • IBIS Model
    • DAC5688 IBIS Model (Rev. A) (slac178a.ibs, 106 KB)
      11 Aug 2008 ibis
    • | zip

More Literature

View More Literature for Digital to Analog Converters

Tools & Software

NamePart # Company Tool / Software Type
DAC5688 Evaluation ModuleDAC5688EVMTexas InstrumentsDevelopment Boards/EVMs
TRF3703-17 Evaluation ModuleTRF3703-17EVMTexas InstrumentsDevelopment Boards/EVMs
TSW4100 Wideband Digital Repeater Demonstration KitTSW4100EVMTexas InstrumentsDevelopment Boards/EVMs
  • DAC5688 EVM Software(slac157.zip, 54042 KB )
               24 Jul 2008 zip
  • DAC5688 LPF Calculator (slac170.zip, 26 KB )
               04 Jun 2008 zip

 Alternative Products - Are similar to DAC5688
Customers Who Evaluated This Product Also Evaluated...
Part #Name Comments
DAC5682Z16-Bit, 1.0 GSPS 2x-4x Interpolating Dual-Channel Digital-To-Analog Converter (DAC)TI customers also evaluated this product.
DAC568716-bit, 500 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter (DAC)TI customers also evaluated this product.
 Complementary Products - Can be used with DAC5688
Part #NameProduct FamilyComments
CDCE72010 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner WIRELESS BASE STATION CLOCKS- TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner  
Customers Who Evaluated This Product Also Evaluated...
TXB01088-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15-kV ESD ProtectVOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORSTI customers also evaluated this product.
SN74LVC2G04Dual InverterLITTLE LOGIC-DUAL-GATESTI customers also evaluated this product.
LM2904Dual Operational AmplifierOPERATIONAL AMPLIFIERS-STANDARD LINEAR AMPLIFIERSTI customers also evaluated this product.
TL431BAdjustable Precision Shunt RegulatorREFERENCES-SHUNT VOLTAGE REFERENCESTI customers also evaluated this product.
TLV2361Single High-Performance, Low-Voltage Operational AmplifierOPERATIONAL AMPLIFIERS-STANDARD LINEAR AMPLIFIERSTI customers also evaluated this product.
TPS650245Power Management ICs for Li-Ion Powered Systems POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGERTI customers also evaluated this product.
SN74AHC1G125Single Bus Buffer Gate with 3-State OutputLITTLE LOGIC-SINGLE-GATESTI customers also evaluated this product.
OPA3481MHz, 45uA, RRIO, Single Op AmpPRECISION AMPLIFIERS-LOW INPUT BIAS CURRENT/FET INPUTTI customers also evaluated this product.
TPS7301Single Output LDO, 500mA, Adj.(1.2 to 9.75V), Integrated SVS, Low Quiescent CurrentLINEAR REGULATORS-SINGLE CHANNEL LDOTI customers also evaluated this product.
TXS01022-Bit Bidirectional Voltage-Level Translator for Open-Drain ApplicationVOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORSTI customers also evaluated this product.

Related End Equipments

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support