Data converters

Precision DACs (<=10MSPS) – SPICE models

Simulate your Precision DAC with SPICE macromodels

Precision digital-to-analog converter (DAC) SPICE models allow engineers to optimize system performance and eliminate many design bugs before board fabrication - significantly reducing design time and associated costs.

Download SPICE-Based Analog Simulation Program

You must Download TINA-TI, TI's SPICE-based analog simulation program, to use the precision DAC SPICE models listed below.

Technical resources

View a selection of handpicked reference designs to aid in your design process.

Learn how to simulate precision DAC system designs with SPICE models.

Read about how precision DAC SPICE models allow you to catch problems early by simulating the entire signal chain.

Available precision DAC SPICE models

DAC80004: 16-bit, quad, 1 LSB INL, buffered, voltage-output DAC

Title
Category
Type
Size
DAC80004 TINA-TI Spice Model TINA-TI Spice Model ZIP 14 KB

DAC8411: 16-bit, single-channel, 80 uA, 2.0 V to 5.5 V DAC

Title
Category
Type
Size
DAC8411 Parallel PSPICE Model PSPICE Model ZIP 15 KB
DAC8411 Parallel TINA-TI Reference Design TINA-TI Reference Design TSC 1042 KB
DAC8411 Parallel TINA-TI SPICE Model TINA-TI SPICE Model ZIP 31 KB
DAC8411 Serial PSPICE Model PSPICE Model ZIP 15 KB
DAC8411 Serial TINA-TI Reference Design TINA-TI Reference Design TSC 249 KB
DAC8411 Serial TINA-TI SPICE Model TINA-TI SPICE Model ZIP 213 KB

DAC8311: 14-bit, single-channel, 80 uA, 2.0 to 5.5 V DAC

Title
Category
Type
Size
DAC8311 Parallel PSPICE Model PSPICE Model ZIP 15 KB
DAC8311 Parallel TINA-TI Reference Design TINA-TI Reference Design TSC 1041 KB
DAC8311 Parallel TINA-TI SPICE Model TINA-TI SPICE Model ZIP 29 KB
DAC8311 Serial PSPICE Model PSPICE Model ZIP 15 KB
DAC8311 Serial TINA-TI Reference Design TINA-TI Reference Design TSC 249 KB
DAC8311 Serial TINA-TI SPICE Model TINA-TI SPICE Model ZIP 210 KB

DAC7311: 12-bit, single-channel, 80 uA, 2.0 to 5.5 V DAC

Title
Category
Type
Size
DAC7311 Parallel PSPICE Model PSPICE Model ZIP 14 KB
DAC7311 Parallel TINA-TI Reference Design TINA-TI Reference Design TSC 1040 KB
DAC7311 Parallel TINA-TI SPICE Model TINA-TI SPICE Model ZIP 28 KB
DAC7311 Serial PSPICE Model PSPICE Model ZIP 14 KB
DAC7311 Serial TINA-TI Reference Design TINA-TI Reference Design TSC 267 KB
DAC7311 Serial TINA-TI SPICE Model TINA-TI SPICE Model ZIP 246 KB

DAC6311: 10-bit, single-channel, 80 uA, 2.0 to 5.5 V DAC

Title
Category
Type
Size
DAC6311 Parallel PSPICE Model PSPICE Model ZIP 14 KB
DAC6311 Parallel TINA-TI Reference Design TINA-TI Reference Design TSC 1039 KB
DAC6311 Parallel TINA-TI SPICE Model TINA-TI SPICE Model ZIP 28 KB
DAC6311 Serial PSPICE Model PSPICE Model ZIP 14 KB
DAC6311 Serial TINA-TI Reference Design TINA-TI Reference Design TSC 256 KB
DAC6311 Serial TINA-TI SPICE Model TINA-TI SPICE Model ZIP 208 KB

DAC5311: 8-bit, single-channel, 80 uA, 1.8 to 5.5 V DAC

Title
Category
Type
Size
DAC5311 Parallel PSPICE Model PSPICE Model ZIP 14 KB
DAC5311 Parallel TINA-TI Reference Design TINA-TI Reference Design TSC 1038 KB
DAC5311 Parallel TINA-TI SPICE Model TINA-TI SPICE Model ZIP 27 KB
DAC5311 Serial PSPICE Model PSPICE Model ZIP 14 KB
DAC5311 Serial TINA-TI Reference Design TINA-TI Reference Design TSC 283 KB
DAC5311 Serial TINA-TI SPICE Model TINA-TI SPICE Model ZIP 207 KB

DAC8822: 16-bit, dual-parallel-interface, high-accuracy multiplying DAC

Title
Category
Type
Size
DAC8822 Parallel PSPICE Model PSPICE Model ZIP 11 KB
DAC8822 TINA-TI Reference Design TINA-TI Reference Design TSC 41 KB
DAC8822 TINA-TI SPICE Model TINA-TI SPICE Model ZIP 23 KB

DAC8820: 16-bit, parallel-input multiplying DAC

Title
Category
Type
Size
DAC8820 PSPICE Model PSPICE Model ZIP 11 KB
DAC8820 TINA-TI Reference Design TINA-TI Reference Design TSC 800 KB
DAC8820 TINA-TI SPICE Model TINA-TI SPICE Model ZIP 22 KB

TI Designs reference designs 

EMC/EMI tested, loop-powered 4‑to‑20‑mA transmitter circuit

Includes a protection circuit that provides immunity to the IEC61000-4 test suite and rectifies a reverse polarity supply voltage

±10V, four-quadrant multiplying DAC circuit

Accurately generates output voltages from -10V to +10V and can be used to design a simple two-quadrant MDAC circuit

Bipolar +10-V output from a unipolar DAC for voltage drivers

Conditions a low-cost, unipolar DAC into an accurate bipolar signal source using an op amp and three resisitors