Precision DACs (<=10MSPS) – Tools & software
Precision DAC reference designs
Complete board-and system-level reference design circuits to help you quickly evaluate and customize your system.
Precision DAC SPICE models
Macromodels to optimize system performance and eliminate many design bugs before board fabrication – significantly reducing design time and associated costs.
DAC8568 BoosterPack
Evaluate the low-power, voltage-output, 8-channel, 16-bit, precision DAC with the DAC8568 BoosterPack.
DAC Exerciser program
Software tool for evaluating DACs that eliminates the need for expensive pattern generators or writing complex software.
Featured TI Designs
Isolated, EMC/EMI tested, single-channel industrial voltage & current output
Includes a protection circuit that provides immunity to IEC61000-4 test suite and features a digitally controlled voltage or current output that produces standard industrial outputs.
EMC/EMI tested, loop-powered 4-to-20-mA transmitter circuit
Includes a protection circuit that provides immunity to the IEC61000-4 test suite and rectifies a reverse polarity supply voltage.
±10V, four-quadrant multiplying DAC circuit
Accurately generates output voltages from -10V to +10V and can be used to design a simple two-quadrant MDAC circuit.