Ethernet: Retimer, Redriver und MUX-Puffer
Improve signal quality with flexible distribution for 10-GbE to 400-GbE signals
With support for 10-Gbps, 25-Gbps, 56-Gbps and higher speeds, our portfolio of Ethernet redrivers, retimers and mux-buffers helps you optimize signal integrity, reduce system size and compensate for channel loss when extending the reach of high-performance interconnects in a wide range of applications, including networking, storage and computing systems and wireless infrastructure.
Nach Kategorien durchsuchen
Select by type
Ethernet retimers
Extend reach and eliminate jitter and crosstalk by supporting 30+ in of FR-4 or 8+ m of copper cable. Integrated features include single-supply voltage, referenceless CDR and built-in eye monitoring.
Ethernet redrivers
Extend signal reach with input and output equalization supporting 30+ inches of FR-4 or 8+ meters of copper cable. These devices have half the power and double the speed of competitive solutions.
Technische Ressourcen
Application note
Optimal Implementation of 25G-28G Ethernet Retimers versus Redrivers (Rev. B)
TI's 25G/28G product family includes 2-channel, 4-channel and 8-channel signal conditioning devices, allowing the system developer to chose a device that optimizes their system board area and layout.
Application note
Extend reach with Ethernet Redrivers and Retimers for 10G-12.5G Applications (Rev. A)
With proper selection and utilization, redrivers and retimers offer a convenient and cost-effective way to ensure that a great high-speed connection is always within reach.
Video
Redrivers and Retimers for 10 GbE and Beyond
Over time, Ethernet data rates have developed and increased significantly. 10 GbE, 25 GbE, and beyond require redriver/retimer signal conditioners to improve signal quality and establish robust communication in applications.