Batterielader-ICs

For faster and cooler charging

parametric-filterAlle Produkte anzeigen
Shrink your design and overall solution size with the industry’s broadest portfolio of power-dense battery charger ICs that support any input source and any charging topology (buck, buck-boost, boost and linear). Our chargers come with multiple low-power modes to help maximize battery runtime and stand-by time for the maximum charge and a battery that’s instantly ready for use.

Nach Kategorien durchsuchen

Select by key feature

Find your battery charger IC

BQ25638
Batterielader-ICs

I²C-gesteuertes 1-Zellen-Abwärtsladegerät mit Eingangsspannung von 5 A und max. 18 V, NVDC-Strompfad

Ungefährer Preis (USD) 1ku | 1.33

BQ25750
Batterielader-ICs

Autarker oder I²C-gesteuerter bidirektionaler 70-V-Abwärts-/Aufwärts-Laderegler mit Leistungspfad

Ungefährer Preis (USD) 1ku | 3.49

BQ25960H
Batterielader-ICs

I²C, controlled, single-cell, 8-A, switched capacitor parallel battery charger with 1.2-V IO

Ungefährer Preis (USD) 1ku | 1.85

BQ25756E
Batterielader-ICs

Stand-alone or I²C-controlled bidirectional buck-boost charge controller for up to 7S batteries

Ungefährer Preis (USD) 1ku | 2.69

BQ25176J
Batterielader-ICs

Lineares Ladegerät, 800 mA, für eine Zelle (Li-Ion oder LiFePO4) mit VINDPM und JEITA

Ungefährer Preis (USD) 1ku | 0.39

BQ25185
Batterielader-ICs

Eigenständiges lineares 1-Zellen-Ladegerät (1 A) mit Stromversorgungspfad und Unterstützung für den

Ungefährer Preis (USD) 1ku | 0.65

Power trends

Battery charger ICs for power density

Deliver faster charging and shrink your design with our portfolio of high-efficiency switching charger ICs. Our fast-paced life demands that more power is delivered faster and conveniently. We are committed to helping you meet the demand for faster charging without overheating. To reduce heat generation, our chargers combine high-charging current with high-charging efficiency, up to 97%. Chip integration supports maximum power delivery while reducing the overall solution size and cost. 

Vorgestellte Produkte für power density
BQ25792 AKTIV I2C-gesteuertes Abwärts/Aufwärts-Ladegerät, 5 A, für 1–4 Zellen, mit zwei wählbaren Eingängen und Au
BQ25790 AKTIV Integrierter Abwärts/Aufwärts-NVDC-5-A-Schaltregler/Batterielader für 1 bis 4 Zellen
BQ25970 AKTIV I2C-Einzel-Zellen-8 A-Batterieladegerät mit geschaltetem Kondensator für parallele Ladeanwendungen u

Battery charger ICs for low quiescent current (IQ)

Achieve the longest battery run time and lower system cost with our portfolio of integrated switching and linear chargers. Preserve battery life and extend the shelf-life of ready-to-use devices with industry-leading low-standby and ship-mode IQ to minimize current draw in battery-only mode. Low termination current for maximum charge benefits medical and personal electronics applications, such as hearing aids, earbuds and true-wireless stereo (TWS) charging cases.

Technische Ressourcen

Videoreihe
Videoreihe
Battery chargers: Fundamentals
Learn about basic concepts of designing with battery chargers. 
Videoreihe
Videoreihe
Battery chargers: Pick your application
Select the right charger specific for your application.
Analog Design Journal
Analog Design Journal
A comparison of battery-charger topologies for portable applications
This article provides an overview of battery-charger topologies.
document-pdfAcrobat PDF

Referenzdesigns für Batterielader-ICs

Mit unserem Referenzdesign-Auswahltool können Sie die für Ihre Anwendung und Ihre Parameter am besten geeigneten Designs finden.