ICs zur Stromversorgung von DDR-Speicher
Kompakt, effizient, kostengünstig
Nach Kategorien durchsuchen
Durchsuchen nach Typ
Neue Produkte
Strahlungsfester QMLV-LDO-Regler mit DDR-Terminierung, 2,3 bis 3,5 V Eingang, 3 A Senke und Quelle
Strahlungsfester LDO-Regler mit DDR-Terminierung, 2,3 bis 3,5 V Eingang, 3 A Senke/Quelle
Technische Ressourcen
DDR VTT Power Solutions: A Competitive Analysis (Rev. A)
Improving DDR Memory Performance in Automotive Applications
Four design tips to obtain 2MHz switching frequency
Design- & Entwicklungsressourcen
TPS51200 Sink Source DDR Termination Regulator
The TPS51200EVM evaluation board, HPA322A is designed to evaluate the performance andcharacteristics of TI's cost optimized DDR/DDR2/DDR3/LP DDR3 VTT termination regulator, the TPS51200. The TPS51200 is designed to provide proper termination voltage and a 10-mA buffered reference voltage for DDR (...)
2-A Peak Sink/Source DDR Termination Regulator With VTTREF Buffered Reference
The TPS51206EVM-745 evaluation module (EVM) uses the TPS51206. The TPS51206 is a sink/source double data rate (DDR) termination regulator with VTTREF buffered reference output. It is specifically designed for low-input voltage, low cost, low external component count systems where space is a key (...)
TPS54116-Q1 Automotive DDR Power Solution Evaluation Module
This evaluation module is designed to demonstrate the small printed-circuit-board areas that may be achieved when designing with the TPS54116-Q1 regulator. An external divider allows for an adjustable output voltage. The TPS54116-Q1 DC/DC converter is a synchronous buck converter designed to (...)