Si power stages

Maximize power density, optimize efficency, and streamline designs

parametric-filterAlle Produkte anzeigen
Minimize solution size, maximize power density, optimize efficiency, and fortify system protection utilizing our advanced power stages devices. Integrate our smart power stages, featuring high-precision telemetry, with our scalable multiphase controllers for a streamlined multiphase DC/DC system solution. This integration eliminates redundant components, reduces switching losses, and elevates overall system reliability – all within an a compact footprint.

Nach Kategorien durchsuchen

Select by type

Thermally optimized footprint power stages
Thermally optimized footprint smart power stages
Industry-common footprint smart power stages

Select featured power stage products

Our MOSFET power stages increase system efficiency & simplify designs

checkmark

High efficiency

PowerStack™ packing technology eliminates parasitics and reduces switching losses, while a large ground leadframe provides excellent thermal performance.

checkmark

Enhanced diagnostic feedback

Cycle-by-cycle-accurate temperature-compensated bidirectional current sensing improves system monitoring and temperature. Additionally, fault monitoring improves system reliability.

checkmark

High integration

Integrated MOSFETs, drivers and current sensing provide a complete switching function that eliminates passive components, reducing solution size and simplifying printed circuit board layout.

Technische Ressourcen

Application note
Application note
Power loss calculation with CSI consideration for synchronous buck converters (Rev. A)
The synchronous buck converter is a widely used topology in low-voltage, high-current applications. Low-power loss and highly efficient synchronous buck converters are in great demand for advanced microprocessors of the future.
document-pdfAcrobat PDF
Video
Video
An Introduction to Multiphase Buck Regulators
In this video we discuss what a multi-phase buck regulator is exactly, what applications they're suited for, and some of the challenges associated with implementing them.
Video
Video
PowerStack™ Packaging Technology Overview
Gain a deeper understanding into the construction of our smart power stages and how packaging can enhance circuit performance.

Entdecken Sie die empfohlenen Anwendungen

Data center & enterprise computing
Verkleinern Sie die Gesamtgröße der Lösung, verbessern Sie das Einschwingverhalten und die Ausgangsspannungswelligkeit, optimieren Sie die Effizienz und stärken Sie den Systemschutz – mit unseren MOSFET-Leistungsstufen
Wired networking
Ermöglichen Sie Stromversorgungslösungen über 1.000 A hinaus, verbessern Sie das Einschwingverhalten und die Ausgangsspannungswelligkeit, optimieren Sie die Effizienz und stärken Sie den Systemschutz – mit MOSFET-Leistungsstufen
Wireless infrastructure
Ermöglichen Sie Eingangsspannungen bis zu 16 V, verbessern Sie das Einschwingverhalten und die Welligkeit der Ausgangsspannung, und stärken Sie den Systemschutz – mit MOSFET-Leistungsstufen

Verkleinern Sie die Gesamtgröße der Lösung, verbessern Sie das Einschwingverhalten und die Ausgangsspannungswelligkeit, optimieren Sie die Effizienz und stärken Sie den Systemschutz – mit unseren MOSFET-Leistungsstufen

NexFET™-Leistungsstufen tragen in Verbindung mit Mehrphasen-Controllern dazu bei, Schaltverluste zu reduzieren und die Effizienz und Zuverlässigkeit des Systems zu verbessern.

Vorteile:

  • Die PowerStack™-Gehäusetechnologie eliminiert Parasitäreffekte, während ein großes Massestanzgitter eine hervorragende thermische Leistung bietet.
  • Genaue, temperaturkompensierte, bidirektionale Strommessung bei jedem Zyklus verbessert die Systemüberwachung. Die Fehlerüberwachung verbessert die Zuverlässigkeit des Systems.
  • Integrierte MOSFETs, Treiber und Stromsensoren bieten Schaltfunktionen, die passive Komponenten eliminieren und das Leiterplattenlayout vereinfachen.

Ausgewählte Ressourcen

PRODUKTE
  • CSD95410RRB – Intelligente NexFET™-Leistungsstufe für synchronen Abwärtswandler mit 90 A Spitzenstrom
  • CSD95420RCB – Intelligente NexFET™-Leistungsstufe für synchronen Abwärtswandler mit 50 A Spitzenstrom
  • CSD95411 – NexFET™-Leistungsstufe für synchronen Abwärtswandler mit 65 A Spitzen-Dauerstrom
TECHNISCHE RESSOURCEN

Ermöglichen Sie Stromversorgungslösungen über 1.000 A hinaus, verbessern Sie das Einschwingverhalten und die Ausgangsspannungswelligkeit, optimieren Sie die Effizienz und stärken Sie den Systemschutz – mit MOSFET-Leistungsstufen

NexFET-Leistungsstufen™ in Kombination mit Mehr-Phasen-Reglern tragen dazu bei, Schaltverluste zu reduzieren und die Effizienz und Zuverlässigkeit des Systems zu verbessern.

Vorteile:

  • Die aktive Stromverteilungs-Phasenverdopplungs-Technologie sorgt für eine genaue Stromverteilung unter gestapelten Leistungsstufen.
  • Der CSD95430 ermöglicht Hochleistungsanwendungen durch einfaches Skalieren Ihrer Stromversorgungslösung.
  • Die PowerStack™-Gehäusetechnologie eliminiert Parasitäreffekte, während ein großes Massestanzgitter eine hervorragende thermische Leistung bietet.

Ausgewählte Ressourcen

PRODUKTE
  • CSD95430 – Intelligente NexFET™-Leistungsstufe für synchronen Abwärtswandler mit bis zu 90 A
  • CSD95410RRB – Intelligente NexFET™-Leistungsstufe für synchronen Abwärtswandler mit 90 A Spitzenstrom
  • CSD95420RCB – Intelligente NexFET™-Leistungsstufe für synchronen Abwärtswandler mit 50 A Spitzenstrom

Ermöglichen Sie Eingangsspannungen bis zu 16 V, verbessern Sie das Einschwingverhalten und die Welligkeit der Ausgangsspannung, und stärken Sie den Systemschutz – mit MOSFET-Leistungsstufen

NexFET™-Leistungsstufen in Kombination mit Mehr-Phasen-Reglern tragen dazu bei, Schaltverluste zu reduzieren und die Effizienz und Zuverlässigkeit des Systems zu verbessern.

Vorteile:

  • Die 25-V-FET-Technologie ermöglicht einen Eingangsspannungsbereich von bis zu 16 V.
  • Die PowerStack™-Gehäusetechnologie eliminiert Parasitäreffekte, während ein großes Massestanzgitter eine hervorragende thermische Leistung bietet.
  • Genaue, temperaturkompensierte, bidirektionale Strommessung bei jedem Zyklus verbessert die Systemüberwachung. Die Fehlerüberwachung verbessert die Zuverlässigkeit des Systems.

Ausgewählte Ressourcen

PRODUKTE
  • CSD96415 – NexFET™-Leistungsstufe für synchronen Abwärtswandler mit 80 A Spitzen-Dauerstrom
  • CSD96416 – Intelligente NexFET™ -Leistungsstufe für synchronen Abwärtswandler mit 50 A Spitzen-Dauerstrom
  • CSD95410RRB – Intelligente NexFET™-Leistungsstufe für synchronen Abwärtswandler mit 90 A Spitzenstrom

Design- & Entwicklungsressourcen

Evaluierungsplatine
Evaluierungsmodul für Zweikanal (6+2 oder 5+3 Phasen), D-CAP+ Abwärtswandler, DC/DC-Analog mit PMBus

Das Evaluierungsmodul TPS53681EVM ermöglicht es Benutzern, die Betriebseigenschaften des TPS53681-Controllers mit den intelligenten Leistungsstufen CSD95490 in einer Niederspannungs-, Hochstrom-, Abwärts-Point-of-Load (POL)-Anwendung mit der Konfigurations-, Steuer- und Überwachungsfunktionalität (...)

Evaluierungsplatine
TPSM831D31, 8 V bis 14 V-Eingang und Zweifach-Ausgang 120 A + 40 A PMBus-Leistungsmodul – Evaluierun
The TPSM831D31 evaluation board is configured to evaluate the operation of the TPSM831D31 power module for current up to 120 A for output A and 40 A for output B. The input voltage range is 8 V to 14 V. The output voltage range for both output A and output B is 0.25 V to 1.52 V. The evaluation (...)
Evaluierungsplatine
Zweikanalig (12+0, 11+1 oder 10+2 Phasen), D-CAP+-Abwärtsregler, DC/DC-Analog mit PMBus-Schnittstell

The TPS536C7EVM evaluation module (EVM) allows users to evaluate the TPS536C7 controller.

The controller is dual-channel (12 + 0, 11 + 1 or 10 + 2 phases), D-CAP+™ synchronous buck driverless control with PMBus Interface. The device operates using a voltage supply between 4.5 V and 17 V. The (...)

Referenzdesigns für Si power stages

Mit unserem Referenzdesign-Auswahltool können Sie die für Ihre Anwendung und Ihre Parameter am besten geeigneten Designs finden.