AC/DC & DC/DC converters (integrated FET)

Optimize power conversion with our portfolio of converters for a wide range of power topologies.

parametric-filterAlle Produkte anzeigen
Because DC/DC step-down (buck) converters feature a controller with one or more integrated FETs and an external inductor, they offer a balance of flexibility and ease of use. Browse our comprehensive portfolio of DC/DC buck converters and leverage corresponding design tools to address power-supply design challenges for any application.

Nach Kategorien durchsuchen

Select by topology

Step-down (Buck)

Because DC/DC step-down (buck) converters feature a controller with one or more integrated FETs and an external inductor, they offer a balance of flexibility and ease of use.

Step-up (Boost)

Our low-power boost converters support your need for small solution size, low system cost and high power density.

Buck-boost, inverting & split rail

Our buck-boost, inverting and split-rail converters integrate FETs to reduce component count in your system and simplify your board design.

Isolated

Easily generate one or more isolated positive and negative supplies using a small number of external components. An optocoupler is not required, and devices can be used for isolated applications.

Charge pumps (inductorless)

Our easy-to-use charge pumps offer the industry's smallest solution size and highest performance. They are ideal for low-power industrial, personal electronics and telecommunications applications.

Featured converters

TPSM8S6B24S
AC/DC & DC/DC converters (integrated FET)

4V to 16V input 25A 4x stackable PMBus® power module with extended security

Ungefährer Preis (USD) 1ku | 13

TPS54KB20
AC/DC & DC/DC converters (integrated FET)

Synchroner 25-A-Abwärtswandler (4-V- bis 16-V-Eingang) mit differentieller Fernerfassung

Ungefährer Preis (USD) 1ku | 1.51

TPS54KC23
AC/DC & DC/DC converters (integrated FET)

4-V to 16-V input, 30-A, remote sense, synchronous step-down converter

Ungefährer Preis (USD) 1ku | 1.75

LMR66420-Q1
AC/DC & DC/DC converters (integrated FET)

Synchroner Abwärtswandler, 36 V, 2 A, mit Ruhestrom von 1,5 µA und niedrigem EMI für die Automobilin

Ungefährer Preis (USD) 1ku | 1.35

LMR66430-Q1
AC/DC & DC/DC converters (integrated FET)

Synchroner Abwärtswandler, 36 V, 3 A, mit Ruhestrom von 1,5 µA und niedrigem EMI für die Automobilin

Ungefährer Preis (USD) 1ku | 1.395

LMR66430
AC/DC & DC/DC converters (integrated FET)

Synchroner Abwärtswandler, 36 V, 3 A, mit Ruhestrom von 1,5 µA und niedrigem EMI

Ungefährer Preis (USD) 1ku | 1.23

Power trends

Power density

More power, less board space. In addition to being a trend in applications across all markets, it is also one of the key benefits of using a step-down module. Buck modules feature an integrated inductor and FETs to not only minimize power supply size, but also simplify design and help get customers to market faster. On the inside, the centerpiece of each module is a high-efficiency buck regulator surrounded by a layout optimized for thermal performance.  

High-density power modules are a great choice for powering high-current digital loads like FPGAs and processors. Use our processor-attach tool to find the best power supply devices to surround your FPGA or processor. 

White paper
Benefits and trade-offs of various power-module package options
This white paper discusses a few package options – embedded, leaded and QFN – and the benefits and trade-offs of each in terms of module size, component integration, thermal performance and EMI considerations.
PDF
Application note
Practical Thermal Design With DC/DC Power Modules (Rev. A)
This application note outlines a design procedure to quickly estimate the minimum required copper area on the PCB for a successful thermal design with DC/DC power modules.
PDF
White paper
Enabling Small, Cool and Quiet Power Modules with Enhanced HotRod™ QFN Packaging
Learn how our enhanced HotRod™ QFN package technology enables engineers to address design challenges and take advantage of more efficient, cooler and quieter devices in their designs. 
PDF
Vorgestellte Produkte für power density
TPSM82866A AKTIV Dünnes 6-A-Abwärtswandler-Leistungsmodul mit 2,4-V- bis 5,5-V-Eingang, mit integriertem Induktor in
TLVM13630 AKTIV Kompaktes 3-A-Abwärtswandler-Leistungsmodul für 3 V bis 36 V Eingangsspannung und 1 V bis 6 V Ausgan
TPSM5D1806 AKTIV Ausgangsleistungsmodul für 4,5 bis 15 V Eingangsspannung und zwei Ausgängen mit je 6 A bzw. 1 Aus
Low EMI

Mitigating power-supply EMI can be a major challenge for many power-supply designers, so why not make it as simple as possible? With a high level of integration and an internal layout optimized to minimize noise, buck modules are an excellent choice to save design time and help you comply with difficult standards like CISPR 22 Class-B. Take a look below at some of our latest and best DC/DC step-down modules for EMI performance. 

White paper
Simplify low EMI design with power modules
Learn how the tight integration of a power module helps to not only increase power density, but also simplify EMI design. 
PDF
Video
Package optimization – HotRod™ and enhanced HotRod QFN packages
HotRod QFN or flip-chip on leadframe QFN packages eliminates the need for bondwires. See how you can use our HotRod QFN package technology to mitigate EMI issues, while additional enhancements can reduce your solution size. 
Application note
Further Optimizing EMI with Spread Spectrum
This application report will focus on understanding the noise origins,the effective construction of our power modules to help with noise reduction, and how the spread spectrum technique helps reduce EMI emissions.
PDF | HTML
Vorgestellte Produkte für low EMI
TPSM63606 AKTIV Kompaktes 36-V-Eingang, 1-V- bis 16-V-Ausgang, 6-A-Abwärts-Stromversorgungsmodul in einem verbessert
TPSM82810 AKTIV Abwärtsmodul, 2,75 bis 6 V, 4 A, mit einstellbarer Frequenz & Nachverfolgung in Gehäuseformat μSIP-G
LMZM23601 AKTIV DC/DC-Abwärts-Spannungsversorgungsmodul, 36 V, 1 A, in Gehäuse 3,8 × 3 mm

Technische Ressourcen

Selection guide
Selection guide
Buck Converter Quick Reference Guide (Rev. B)
Covering devices with input voltage up to 100 V and output current up to 40 A, this quick reference guide highlights our most popular buck converters across a wide variety of applications.
document-pdfAcrobat PDF
Videoreihe
Videoreihe
Power fundamentals - buck regulator architectures
This series provides an overview of buck regulator architectures, including: multiphase, hysteretic, COT, current or emulated current mode, and voltage mode. 
Selection guide
Selection guide
SWIFT DC/DC Converters Selector Guide (Rev. G)
Low on-resistance integrated MOSFETs, tight output voltage regulation accuracy, and an advanced feature-set allow SWIFT™ step-down converters to power the most advanced DSPs and FPGAs in the industry.
document-pdfAcrobat PDF

Entdecken Sie die empfohlenen Anwendungen

HEV and EV
Erfüllen Sie die Systemleistungsanforderungen von HEVs und EVs mit TI-Abwärtsreglern
Infotainment and cluster
Erweitern Sie die Funktionalität in Automotive-Infotainment- und Cluster-Systemen mit Abwärtswandlern und Controllern von TI
Data center and enterprise computing
Unsere DC/DC-Wandler und Leistungsmodule erfüllen Ihre Herausforderungen in Bezug auf Leistungsdichte und thermisches Design für Unternehmensanwendungen

Erfüllen Sie die Systemleistungsanforderungen von HEVs und EVs mit TI-Abwärtsreglern

Entwicklungsingenieure müssen bei der Einhaltung strenger Kosten- und Platinenplatzvorgaben viele Überlegungen anstellen. Wir haben unsere Stromversorgungsgeräte unter Berücksichtigung dieser Herausforderungen entworfen und entwickelt.

  • Großer Betriebstemperaturbereich.
  • Unterstützt strenge elektromagnetische Verträglichkeitsstandards wie Comité International Spécial des Perturbations Radioélectriques Klasse 5.
  • Große Eingangsspannungsfähigkeit zur Bewältigung großer Eingangstransienten.
  •  Verfügbar sowohl in bleihaltiger als auch bleifreier Ausführung.

Ausgewählte Ressourcen

PRODUKTE
  • TPSF12C3 – Aktiver Gleichtakt-EMI-Filter (AEF) für dreiphasige Systeme
  • LMR38020-Q1 – SIMPLE SWITCHER® Leistungswandler 4,2-V bis 80-V, 2-A, synchroner Abwärtswandler für die Automobilin
  • LM5180-Q1 – No-Opto-Flyback-Wandler für die Automobilindustrie, 65 V Eingangsspannung, mit integriertem MOSFET,
DESIGNWERKZEUGE UND SIMULATION
  • LMR38020QEVM – LMR38020-Q1 SIMPLE SWITCHER®-Leistungswandler, 80 V, 2 A, synchroner Abwärtswandler, 40 µA Ruhestrom

Erweitern Sie die Funktionalität in Automotive-Infotainment- und Cluster-Systemen mit Abwärtswandlern und Controllern von TI

Heutige Infotainment- und Clustersysteme im Automobilbereich informieren, unterhalten und vernetzen moderne Fahrer. Wenn wir in die Zukunft blicken, ist zu erwarten, dass der Funktionsumfang dieser Systeme weiter zunehmen wird. Das bedeutet mehr Rechenleistung auf demselben physischen Raum. Um diese Systeme der nächsten Generation mit Strom zu versorgen, müssen Stromrichter in zwei Schlüsselaspekten hervorragende Leistungen erbringen.

  • Hohes Verhältnis von Ausgangsleistung zu Gehäusegröße ohne Überhitzung.
  • Minimierte leitungsgebundene und abgestrahlte elektromagnetische Störungen.

Ausgewählte Ressourcen

REFERENZDESIGNS
  • PMP30670 – Automobil-Frontend mit großem VIN-Bereich für Verarbeitungseinheiten für digitales Armaturenbrett
  • PMP22030 – Effizientes, wärmearmes Stromversorgungsreferenzdesign gemäß CISPR 25 Klasse 5 für Infotainment-Disp
PRODUKTE
  • LM61495-Q1 – 10-A-Abwärtswandler für den Automobilbereich, optimiert für Leistungsdichte und geringe Leistungs
  • TPS62813-Q1 – Abwärtswandler für die Automobilindustrie, 2,75 bis 6 V, 3 A, mit fester Schaltfrequenz und SYNC in
  • TPS62873-Q1 – Synchroner Abwärtswandler für die Automobilindustrie, 2,7 V bis 6 V Eingangsspannung, 15 A Ausgangss

Unsere DC/DC-Wandler und Leistungsmodule erfüllen Ihre Herausforderungen in Bezug auf Leistungsdichte und thermisches Design für Unternehmensanwendungen

Rechenzentren sind für die Geschäftskontinuität und zuverlässige Kommunikation von entscheidender Bedeutung. Unsere Energieverwaltungslösungen ermöglichen eine hohe Verfügbarkeit und Effizienz bei der Stromversorgung von Hochleistungsprozessoren und bieten gleichzeitig eine geregelte Stromversorgung.

  • Hohe Effizienz, hervorragende thermische Leistung und PMBus mit Telemetrie halten Rechenzentren kühler und sparen gleichzeitig Energie.
  • Schnelles Einschwingverhalten zur Reduzierung der Ausgangsfiltergröße.
  • Hohe Ausgangsspannungsgenauigkeit zur Stromversorgung der neuesten Prozessoren.

Ausgewählte Ressourcen

PRODUKTE
  • TPS54J061 – Synchroner 6-A-Abwärtswandler mit 4 bis 16 V Eingangsspannung, 600 mV Referenzspannung und Dauerkurz
  • TPS54KB20 – Synchroner 25-A-Abwärtswandler (4-V- bis 16-V-Eingang) mit differentieller Fernerfassung
HARDWARE-ENTWICKLUNG
  • TPS546D24AEVM – Synchroner Abwärtswandler mit fester Frequenz, 2-Phasen – Evaluierungsmodul
  • TPS54KB20EVM – TPS54KB20 Abwärtswandler-Evaluierungsmodul
  • TPS54J061EVM – Evaluierungsboard für 2,7-V bis 16-V, 6-A Abwärtswandler
DESIGNWERKZEUGE UND SIMULATION
SOFTWARE-ENTWICKLUNG

Design & development resources

Design tool
WEBENCH® Power Designer
WEBENCH® Power Designer creates customized power-supply circuits based on your requirements. The environment gives you end-to-end power-supply design capabilities that save you time during all phases of the design process.
Simulationstool
PSpice® für TI Design-und Simulationstool
PSpice® für TI ist eine Design- und Simulationsumgebung, welche Sie dabei unterstützt, die Funktionalität analoger Schaltungen zu evaluieren. Diese voll ausgestattete Design- und Simulationssuite verwendet eine analoge Analyse-Engine von Cadence®. PSpice für TI ist kostenlos erhältlich und (...)
Designtool
Power Stage Designer™-Softwaretool der am häufigsten verwendeten Schaltnetzteile

Power Stage Designer ist ein JAVA-basiertes Tool, das die Entwicklung von Stromversorgungen beschleunigt, da es Spannungen und Ströme von 21 Topologien auf der Grundlage von Benutzereingaben berechnet. Darüber hinaus enthält der Power Stage Designer ein Bode-Diagramm-Tool und eine hilfreiche (...)

Referenzdesigns für AC/DC & DC/DC converters (integrated FET)

Mit unserem Referenzdesign-Auswahltool können Sie die für Ihre Anwendung und Ihre Parameter am besten geeigneten Designs finden.