AC/DC & DC/DC converters (integrated FET)
Optimize power conversion with our portfolio of converters for a wide range of power topologies.
Nach Kategorien durchsuchen
Select by topology
Step-down (Buck)
Because DC/DC step-down (buck) converters feature a controller with one or more integrated FETs and an external inductor, they offer a balance of flexibility and ease of use.
Step-up (Boost)
Our low-power boost converters support your need for small solution size, low system cost and high power density.
Buck-boost, inverting & split rail
Our buck-boost, inverting and split-rail converters integrate FETs to reduce component count in your system and simplify your board design.
Isolated
Easily generate one or more isolated positive and negative supplies using a small number of external components. An optocoupler is not required, and devices can be used for isolated applications.
Charge pumps (inductorless)
Our easy-to-use charge pumps offer the industry's smallest solution size and highest performance. They are ideal for low-power industrial, personal electronics and telecommunications applications.
Neue Produkte
Eingang für 4 bis 16 V, 25 A, 4× stapelbares PMBus®-Power-Modul mit erhöhter Sicherheit
Ungefährer Preis (USD) 1ku | 13
Synchroner 25-A-Abwärtswandler (4-V- bis 16-V-Eingang) mit differentieller Fernerfassung
Ungefährer Preis (USD) 1ku | 1.51
4-V to 16-V input, 30-A, remote sense, synchronous step-down converter
Ungefährer Preis (USD) 1ku | 1.75
Synchroner Abwärtswandler, 36 V, 2 A, mit Ruhestrom von 1,5 µA und niedrigem EMI für die Automobilin
Ungefährer Preis (USD) 1ku | 1.35
Synchroner Abwärtswandler, 36 V, 3 A, mit Ruhestrom von 1,5 µA und niedrigem EMI
Ungefährer Preis (USD) 1ku | 1.23
Synchroner Abwärtswandler, 36 V, 1 A, mit Ruhestrom von 1,5 µA und niedrigem EMI
Ungefährer Preis (USD) 1ku | 1.15
Power trends
Power density
More power, less board space. In addition to being a trend in applications across all markets, it is also one of the key benefits of using a step-down module. Buck modules feature an integrated inductor and FETs to not only minimize power supply size, but also simplify design and help get customers to market faster. On the inside, the centerpiece of each module is a high-efficiency buck regulator surrounded by a layout optimized for thermal performance.
High-density power modules are a great choice for powering high-current digital loads like FPGAs and processors. Use our processor-attach tool to find the best power supply devices to surround your FPGA or processor.
Benefits and trade-offs of various power-module package options
Practical Thermal Design With DC/DC Power Modules (Rev. A)
Enabling Small, Cool and Quiet Power Modules with Enhanced HotRod™ QFN Packaging
Vorgestellte Produkte für power density
Low EMI
Mitigating power-supply EMI can be a major challenge for many power-supply designers, so why not make it as simple as possible? With a high level of integration and an internal layout optimized to minimize noise, buck modules are an excellent choice to save design time and help you comply with difficult standards like CISPR 22 Class-B. Take a look below at some of our latest and best DC/DC step-down modules for EMI performance.
Simplify low EMI design with power modules
Package optimization – HotRod™ and enhanced HotRod QFN packages
Further Optimizing EMI with Spread Spectrum
Technische Ressourcen
Buck Converter Quick Reference Guide (Rev. B)
Power fundamentals - buck regulator architectures
SWIFT DC/DC Converters Selector Guide (Rev. G)
Entdecken Sie die empfohlenen Anwendungen
Erfüllen Sie die Systemleistungsanforderungen von HEVs und EVs mit TI-Abwärtsreglern
Entwicklungsingenieure müssen bei der Einhaltung strenger Kosten- und Platinenplatzvorgaben viele Überlegungen anstellen. Wir haben unsere Stromversorgungsgeräte unter Berücksichtigung dieser Herausforderungen entworfen und entwickelt.
- Großer Betriebstemperaturbereich.
- Unterstützt strenge elektromagnetische Verträglichkeitsstandards wie Comité International Spécial des Perturbations Radioélectriques Klasse 5.
- Große Eingangsspannungsfähigkeit zur Bewältigung großer Eingangstransienten.
- Verfügbar sowohl in bleihaltiger als auch bleifreier Ausführung.
Ausgewählte Ressourcen
- TPSF12C3 – Aktiver Gleichtakt-EMI-Filter (AEF) für dreiphasige Systeme
- LMR38020-Q1 – SIMPLE SWITCHER® Leistungswandler 4,2-V bis 80-V, 2-A, synchroner Abwärtswandler für die Automobilin
- LM5180-Q1 – No-Opto-Flyback-Wandler für die Automobilindustrie, 65 V Eingangsspannung, mit integriertem MOSFET,
- LMR38020QEVM – LMR38020-Q1 SIMPLE SWITCHER®-Leistungswandler, 80 V, 2 A, synchroner Abwärtswandler, 40 µA Ruhestrom
Erweitern Sie die Funktionalität in Automotive-Infotainment- und Cluster-Systemen mit Abwärtswandlern und Controllern von TI
Heutige Infotainment- und Clustersysteme im Automobilbereich informieren, unterhalten und vernetzen moderne Fahrer. Wenn wir in die Zukunft blicken, ist zu erwarten, dass der Funktionsumfang dieser Systeme weiter zunehmen wird. Das bedeutet mehr Rechenleistung auf demselben physischen Raum. Um diese Systeme der nächsten Generation mit Strom zu versorgen, müssen Stromrichter in zwei Schlüsselaspekten hervorragende Leistungen erbringen.
- Hohes Verhältnis von Ausgangsleistung zu Gehäusegröße ohne Überhitzung.
- Minimierte leitungsgebundene und abgestrahlte elektromagnetische Störungen.
Ausgewählte Ressourcen
- LM61495-Q1 – 10-A-Abwärtswandler für den Automobilbereich, optimiert für Leistungsdichte und geringe Leistungs
- TPS62813-Q1 – Abwärtswandler für die Automobilindustrie, 2,75 bis 6 V, 3 A, mit fester Schaltfrequenz und SYNC in
- TPS62873-Q1 – Synchroner Abwärtswandler für die Automobilindustrie, 2,7 V bis 6 V Eingangsspannung, 15 A Ausgangss
Unsere DC/DC-Wandler und Leistungsmodule erfüllen Ihre Herausforderungen in Bezug auf Leistungsdichte und thermisches Design für Unternehmensanwendungen
Rechenzentren sind für die Geschäftskontinuität und zuverlässige Kommunikation von entscheidender Bedeutung. Unsere Energieverwaltungslösungen ermöglichen eine hohe Verfügbarkeit und Effizienz bei der Stromversorgung von Hochleistungsprozessoren und bieten gleichzeitig eine geregelte Stromversorgung.
- Hohe Effizienz, hervorragende thermische Leistung und PMBus mit Telemetrie halten Rechenzentren kühler und sparen gleichzeitig Energie.
- Schnelles Einschwingverhalten zur Reduzierung der Ausgangsfiltergröße.
- Hohe Ausgangsspannungsgenauigkeit zur Stromversorgung der neuesten Prozessoren.
Ausgewählte Ressourcen
- TPS546D24AEVM – Synchroner Abwärtswandler mit fester Frequenz, 2-Phasen – Evaluierungsmodul
- TPS54KB20EVM – TPS54KB20 Abwärtswandler-Evaluierungsmodul
- TPS54J061EVM – Evaluierungsboard für 2,7-V bis 16-V, 6-A Abwärtswandler
- Point-of-Load Solutions for Network Interface Cards (NIC) – Application note
- Point-of-Load Designs in Data Center Apps for Intel Xeon Sapphire Rapids Scalabl (Rev. B) – Application note
- WEBENCH-CIRCUIT-DESIGNER – Create customized power supply and active filter circuits
- PSPICE-FOR-TI – PSpice® für TI Design-und Simulationstool
- FUSION_DIGITAL_POWER_DESIGNER – Digitale Stromversorgungsoftware
Design & development resources
WEBENCH® Power Designer
PSpice® für TI Design-und Simulationstool
Power Stage Designer™-Softwaretool der am häufigsten verwendeten Schaltnetzteile
Power Stage Designer ist ein JAVA-basiertes Tool, das die Entwicklung von Stromversorgungen beschleunigt, da es Spannungen und Ströme von 21 Topologien auf der Grundlage von Benutzereingaben berechnet. Darüber hinaus enthält der Power Stage Designer ein Bode-Diagramm-Tool und eine hilfreiche (...)