WEBENCH® Medical AFE Designer

Easy-to-use visual tool for device programming in minutes

WEBENCH® Medical AFE Designer enables system designers to explore the functionality and flexibility of the ADS1293 low-power, 3-channel, 24-bit Analog Front End for biopotential measurements. The easy-to-use tool speeds system development and reduces design time. Within the tool, each block of the ADS1293 is clickable and opens the setup necessary to program registers block by block in just a matter of minutes.

Explore and Configure the ADS1293

Use the online tool to explore the powerful features of the ADS1293 and configure to your application's custom specifications. The easy-to-use Help Bar provides guidance through the steps to configure the device. The Performance tab displays estimated performance for the selected configuration, including power consumption, noise, and effective number of bits (ENOB). Simply save the optimized device configuration to download to the ADS1293. An offline version of the tool used with the ADS1293 evaluation kit allows for quick programming of the device control registers.

The Performance tab displays estimated performance for a selected configuration.

WEBENCH Medical AFE Designer

The Help Bar provides step-by-step guidance to program each block of the ADS1293. Hovering over a block in the Help Bar brings up explanations or instructions.

WEBENCH Medical AFE Designer

Step by step help

Step 1:

The AD1293 Medical AFE WEBENCH Designer is already pre-configured for the 3-lead or 5-lead ECG application

WEBENCH Medical AFE Designer

Step 2:

If you want to configure the ADS1293 yourself and need help getting started, you can click on the step-by-step instruction in the Help Bar tab to see the description of each block and an arrow pointing to that associated block.

WEBENCH Medical AFE Designer

Step 3:

To configure the ADS1293, click on each block to change its register.

WEBENCH Medical AFE Designer

Step 4:

Click on the "Register Map" icon to see the complete ADS1293 register map.

WEBENCH Medical AFE Designer

Step 5:

Click on the "Performance" tab to display the estimated performance for the selected configuration, including power consumption, noise, and effective number of bits (ENOB).

WEBENCH Medical AFE Designer

Step 6:

Click on the "Disk" icon to save the register configuration file, which can be uploaded to the ADS1293 offline tool that runs with the ADS1293 evaluation board.

WEBENCH Medical AFE Designer