WEBENCH® Schematic Editor

Edit and simulate your custom schematic

WEBENCH ® Schematic Editor provides the flexibility to edit custom  power designs and then simulate the new circuit without leaving the  WEBENCH environment. With this tool, you can quickly and easily add  additional circuitry to further enhance the functionality and performance of your circuits.The revolutionary Schematic Editor feature makes WEBENCH design tools the only option for synthesizing designs in seconds from a few simple design requirements and then offering powerful customization and simulation of schematics all in the same environment.

Features:

  • Rich editing environment and simulation analysis enhances the flexibility of customized WEBENCH power designs
  • No need to start new designs from scratch – add circuit enhancements to known good WEBENCH designs
  • Save time by completing the entire design online in minutes
    • use the latest components
    • no additional software downloads, no need to maintain CAD software, or build and maintain an offline component library
  • Full access to a library of over 40,000 components, searchable by
    key parameters, manufacturer or enter your own custom component

See Schematic Editor for step-by-step instructions on how to use this tool feature