WEBENCH® System Power Architect
Complete Power System Design in Minutes
WEBENCH® System Power Architect gives you a robust design capability to build and optimize a complete power system from the edge of the card to the smallest point-of-load in just about 60 seconds.
- Hot swap protection with multiple TI devices
- Optimized selection of TI isolated modules
- Commercial modules with TI devices
WEBENCH System Power Architect is a single, powerful tool that can help you create isolated power systems with hot swap capability in minutes. Start a new design.
Key Features:
- Drive multiple loads
- Customize output voltages and load currents
- More than 200 FPGAs and processors preconfigured with critical parameters
- VOUT tolerance
- Soft start requirements
- Load grouping
- Sequencing
- Add and configure custom loads to the system
- Select different power tree architectures
- Optimize results for
- Efficiency
- Footprint
- Cost
- Generate complete system BOM and schematics
- Run Spice simulations to characterize your design
System Power Architect Features
Hot Swap protection with multiple TI devices

Optimized selection of isolated TI and commercial modules using TI devices

- Integrated with existing features of WEBENCH Power Architect
- Optimize topologies for size, efficiency, and cost
- Buck, Boost, SEPIC, Buck-Boost, Inverting, Fly-back, LDO

It's Easy to Use the Hot Swap and Isolated Brick Capabilities

System Power Architect Expands Power Tree Options

Please submit feedback to WEBENCH E2E community.
More help
See our disclaimer