Mechatronica-pro

Company Logo The TI Design Network is a worldwide community of respectable, well-established companies offering products and services that complement TIs semiconductor device solutions. Products and services include a broad range of reference designs, turnkey products and services, system modules, embedded software, engineering services, and development tools that help customers accelerate development efforts and reduce time-to-market.

Company Overview

Mechatronica-Pro is developer of MexBIOS system - new generation of text/graphical programming IDE which enables the development/debug process without embedded code recompilation and reprogramming. Our product is used for development of servo-systems, industry devices, avionics, energy converters. We can guarantee that users can change/increase functionality of their own devices during all their life-time cycle without MCU-flash reprogramming as well as using our ready-to-use applications and graphical programming for embedded systems.

Solutions

MexBIOS allows to convert your C-code procedures for embedded applications into graphical units and then manipulate them in terms of graphical programming (or use our ready-to-use units such as drivers, regulators, digital filters, etc.). Our kernel for C2000 MCU and Cortex M3/M4 allows to execute the block-diagram code with maximum efficiency as well as for compiled C-code. Once you put the MexBIOS-kernel (with user-library) into MCU flash, you only have to load the graphical file from MexBIOS Development Studio into MCU to change algorithms and data-flow of you application without flash reprogramming. MexBIOS kernel can be executed from any existing embedded software.

Design Kits & Evaluation Modules Type Design Kits & Evaluation Modules Name Orderable Part Number Application(s) TI Product Family Price
Evaluation Modules & Boards Developer's module MChip176-28335 MChip176-28335 Delfino F2833x/F2837x 499
Evaluation Modules & Boards Developer's module MChip80-28035 MChip80-28035 Piccolo F2802x/3x/5x/6x/7x 439
Evaluation Modules & Boards Developer's module mZdsp 2812 mZdsp 2812 Fixed-point F280x/1x 378
Software Type Codec Type Name or Standard/Profile Encoder/Decoder/Codec Application(s) TI Product Family eXpressDSP Compliant? Free Evaluation
SW Development Tools, IDEs, Compilers MexBIOS Development Studio Other C5000 DSP,C64x DSP,DaVinci DM64x DSP,MSP430F1x,DaVinci DM64x SOC,C647x DSP,C55x DSP,C24x 16-bit Series,DaVinci DM37x SOC,Hercules RM,6 Series with LCD,TMS320C5X DSPs,C62x DSP,MSP430F5x/6x,RF430,AM1x,OMAP Processors,Extended Temp,TMS320C2X DSPs,DaVinci DM3x SOC,OMAP-L1x,AM37x Processors,AM38x Processors,AM335x,Tiva ARM MCUs,TMS320C4X DSPs,TMS320C8X DSPs,Real-time Control,Piccolo F2802x/3x/5x/6x/7x,C674x DSP,MSP430FRxx FRAM,MSP430L09x Low Voltage,TMS320C3X DSPs,Fixed-point F280x/1x,Hercules TMS570,AM3x,C66x DSP,Fixed Function,F28M3x,Delfino F2833x/F2837x,MSP430G2x/i2x,OMAP35x Processors,DaVinci DM81x SOC,Other C6000 DSP,MSP430F2x/4x,4 Series with LCD,Hercules TMS470M N Y
Services Offered Application(s) TI Product Family
EngineeringService_1 Motor Drive & Control, Factory Automation & Control, Power Infrastructure, Test & Measurement Real-time Control
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Nikolay  Gusev
+7-3822-252842
http://mechatronica-pro.com
nikolay.gusev@mechatronica-pro.com

Headquarters
Michurina 59A, of. 19
Tomsk, Russian Federation
+7-3822-252842
--


Customer Tags Help

No Tags are Available for this Company Name


Clear.gif

Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.