ATS6000 SoundClear Integrated Echo Cancellation, Noise Reduction, and Voice Enhancement Software (Software Codecs)

Acoustic Technologies, Inc.

Description

Documentation

Business Model

Support Information


Software Details
Codec Type Voice / Speech
Name or Standard/Profile ATS6000 SoundClear Integrated Echo Cancellation, Noise Reduction, and Voice Enhancement Software
MIPS / MCPS performance 16
Audio/Voice Sample Rate 8kHz
Program Memory 8
Total Memory 10
Peak Bitrate Supported 128kbps
Supported Tools/Features The SoundClear solution provides high-quality echo cancellation, noise reduction, and sound enhancement, along with sophisticated monitoring & control algorithms. It improves speech intelligibility, full-duplex operation, and speaker volume, enabling natural flowing communication for all types of hands-free products. Echo control through a combination of techniques providing 45dB Fast convergence in the presence of noise VAD, double-talk detector, howling detector Flex equalizer and speech emphasis for rich voice quality
eXpress DSP Compliant Yes
Free Evaluation Not Available

Royalty Range ($0-1$)



TI Product Family Experience
  • OMAP35x Processor
  • C55x Dual MAC DSP
  • C64x DSP
  • TMS320C645x DSP
  • C674x Low Power DSP
  • C647x DSP
  • C62x DSP
  • C67x DSP
  • AM37x ARM Cortex-A8
  • C54x DSP
  • AM35x ARM Cortex-A8
Application(s)
  • Audio
  • Consumer Electronics
  • Wireless
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Yukuh  Tung
http://www.acoustictech.com
sales@acoustictech.com

Technical Support Contact
Yukuh  Tung
http://www.acoustictech.com
Yukuh.Tung@acoustictech.com

Headquarters
1620 S Stapley Drive Suite 201
Mesa, Arizona
United States
1-480-5074376
1-480-5074399

Other Offices
Acoustic Technologies Inc Taiwan Branch
Software
No. 350, Sec. 4, Zhongyang N. Rd., Beitou Dist.
Taipei City, 112
Taiwan
886228986355

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TIs Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TIs control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TIs Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.