Description
Adaptive Digital's highly regarded "carrier-class" G.168 patented echo canceller provides: rapid convergence, advanced comfort noise, and handles a 128 ms echo tail without a performance penalty. Above all, it has a proven track record for providing excellent voice quality. G.168 features: Tandem Free Operation, PLC, Parameters are user configurable, NLP, CNG, Tone Disabler, Convergence monitor Cancels multiple reflectors, Stationary signal detector, and Handles Residual Acoustic Echo.
Software Details
| Codec Type | Voice / Speech |
| Name or Standard/Profile | G.168 |
| Audio/Voice Sample Rate | Other |
| Operating System | Linux, DSP/BIOS |
| Supported Tools/Features |
The G.168 Echo Cancellation algorithm comes in three variants, each of which is designed to suit a specific type of application; Line (Short Tail), Network (Long Tail), and Packet EC (VoIP).
|
| eXpress DSP Compliant | Yes |
| Free Evaluation | Available |
Benefits
Documentation
A list and links to documentation relevant to the solution, including schematics, board layout suggestions.
TI Product Family Experience
- C5000 Ultra Low Power DSP
- DaVinci Video Processors
- AM1x ARM9
- ARM
- C6000 DSP+ARM Processor
- C6000 Power Optimized DSP
- C6000 Multicore DSP

Cart