AGC (Software Codecs)

Adaptive Digital Technologies, Inc.

Description

Documentation

Business Model

Support Information


Description

The AGC algorithm performs gain adjustments incrementally at a rate determined by the input signal level to avoid distortion of the output signal. The algorithm also incorporates functionality to prevent excessive gain increases during prolonged intervals of silence.

Software Details
Codec Type Voice / Speech
Name or Standard/Profile AGC
Audio/Voice Sample Rate 8kHz
Operating System Linux, Android, DSP/BIOS
Supported Tools/Features The Automatic Gain Control algorithm is used to automatically adjust the speech level of an audio signal to a predetermined value. In digital network-based equipment, audio signals come from different locations, each signal having its own nominal level. The AGC algorithm can be used to maintain the speech levels from these various sources at a common level so that subsequent processing operates on signals within a specified dynamic range.
    CPU utilization and memory requirements available on our website. Follow link below.
eXpress DSP Compliant No
Free Evaluation Available
Benefits

Adaptive Digital's AGC algorithm includes the following features:

  • Programmable upper and lower gain settings
  • Programmable output level
  • Programmable noise threshold level
  • Low per-channel memory requirements
  • C-callable
  • Designed for multi-channel operation

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Experience
  • C6000 Multicore DSP
  • AM1x ARM9
  • ARM
  • AM35x ARM Cortex-A8
  • AM38x ARM Cortex-A8
  • AM335x ARM Cortex-A8
  • AM37x ARM Cortex-A8
  • DaVinci Video Processors
  • Sitara ARM Cortex-A Processors
  • OMAP3503/15 ARM Cortex-A8
  • C5000 Ultra Low Power DSP
  • AM389x ARM Cortex-A8
  • C6000 Power Optimized DSP
  • OMAP-L1x
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Russ  Nelson
http://www.adaptivedigital.com
sales@adaptivedigital.com

Technical Support Contact
Brian  McCarthy
http://www.adaptivedigital.com
Brian.McCarthy@adaptivedigital.com

Headquarters
525 Plymouth Road
Suite 316
Plymouth Meeting, Pennsylvania
United States
11-610-8250182
11-610-8257616

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TIs Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TIs control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TIs Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.