Conferencing (Software Codecs)

Adaptive Digital Technologies, Inc.

Description

Documentation

Business Model

Support Information


Description

The Adaptive Digital Technologies Conferencing software is designed to provide conference call capability to telephone systems as well as to voice and video conference servers. Our conferencing algorithm adds the active conference input signals together to form a composite signal. Before sending the composite signal back to each conference party, that party's transmission is removed from the composite signal to avoid the perception of echo.

Software Details
Codec Type Voice / Speech
Name or Standard/Profile Conferencing
Audio/Voice Sample Rate 8kHz
Operating System Linux, DSP/BIOS
Supported Tools/Features The Conference algorithm is available in a narrowband version (nb), which operates at the telephony sampling rate of 8 kHz, as well as a wideband version, which operates at an audio sampling rate of 16 kHz. The wideband version (wb) is suitable to be used in high-end conferencing equipment as well as in VoIP applications in which wideband audio is supported. Also available is the mixed rate version. That is able to bridge together both narrowband and wideband conference (wbnb) parties into a single conference.
    Follow link provided below for CPU utilization and memory requirements.
eXpress DSP Compliant No
Free Evaluation Not Available
Benefits

  • Number of conference participants is user configurable
  • Participants can be added and deleted from conference at any time
  • Automatic Level Control
  • Overflow Protection
  • Voice Activity Detection
  • Noise Suppression
  • Dominant Speaker Selection
  • See webpage for full list
  • Documentation

    A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



    TI Product Family Experience
    • TMS320C645x DSP
    • OMAP-L1x
    • C674x Low Power DSP
    • DaVinci DM37x SOC
    • C6000 DSP+ARM Processor
    • TMS320DM814x SOC
    • TMS320C5X DSPs
    • C64x DSP
    • DaVinci DM3x SOC
    • AM1x ARM9
    • AM37x ARM Cortex-A8
    • C6000 Multicore DSP
    • AM335x ARM Cortex-A8
    • TMS320C2X DSPs
    • C5000 Ultra Low Power DSP
    • C62x DSP
    • AM35x ARM Cortex-A8
    • ARM
    • TMS320C3X DSPs
    • TMS320C4X DSPs
    • C6000 Power Optimized DSP
    • C54x DSP
    • C67x DSP
    • DaVinci Video Processors
    • Digital Signal Processors
    • C647x DSP
    • AM389x ARM Cortex-A8
    • OMAP3503/15 ARM Cortex-A8
    • AM38x ARM Cortex-A8
    • DaVinci DM64x SOC
    • DaVinci DM81x SOC
    • TMS320C8X DSPs
    • C55x Dual MAC DSP
    • DaVinci DM64x DSP
    • TMS320DM643x DSP
    • Sitara ARM Cortex-A Processors
    • OMAP3525/30 SOC
    • C66x DSPs
    • Other TMS320™ DSPs
    • TMS320DM646x SOC
    • C667x DSP
    Support Information

    A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

    Sales Contact
    Russ  Nelson
    http://www.adaptivedigital.com
    sales@adaptivedigital.com

    Technical Support Contact
    Russ  Nelson
    http://www.adaptivedigital.com
    Russ.Nelson@adaptivedigital.com

    Headquarters
    525 Plymouth Road
    Suite 316
    Plymouth Meeting, Pennsylvania
    United States
    11-610-8250182
    11-610-8257616

    Customer Tags Help

    No Tags are Available for this Part Number



    Disclaimer:

    The information contained herein has been provided by a member of TIs Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TIs control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

    TIs Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.