Description
In VQE, when systems limit volume level controls, AGC automatically adjusts the output signal level to an appropriate signal level for ease of the listeners.
Software Details
| Codec Type | Voice / Speech |
| Name or Standard/Profile | Automatic Gain Control |
| Audio/Voice Sample Rate | 8kHz |
| Supported Tools/Features | VOCAL's Automatic Cain Control software manages and controls the gain level of speech present in an audio signal in order to keep voice levels within a known dynamic range. It is necessary for other speech processing applications which require voice levels to remain within a common range. |
| eXpress DSP Compliant | No |
| Free Evaluation | Not Available |
Benefits
Automatic volume adjustment Improves listening experience
Documentation
A list and links to documentation relevant to the solution, including schematics, board layout suggestions.
TI Product Family Experience
- TMS320C645x DSP
- C674x Low Power DSP
- C6000 Multicore DSP
- TMS320C2X DSPs
- TMS320C8X DSPs
- DaVinci DM3x SOC
- OMAP-L1x
- OMAP3503/15 ARM Cortex-A8
- C62x DSP
- DaVinci DM64x DSP
- C647x DSP
- AM37x ARM Cortex-A8
- TMS320C4X DSPs
- C54x DSP
- Other TMS320 DSPs
- DaVinci Video Processors
- DaVinci DM64x SOC
- C6000 DSP+ARM Processor
- AM389x ARM Cortex-A8
- OMAP3525/30 SOC
- C66x DSPs
- C5000 Ultra Low Power DSP
- DaVinci DM37x SOC
- AM38x ARM Cortex-A8
- ARM
- TMS320C3X DSPs
- C55x Dual MAC DSP
- C64x DSP
- TMS320DM646x SOC
- AM35x ARM Cortex-A8
- TMS320DM643x DSP
- TMS320DM814x SOC
- DaVinci DM81x SOC
- Digital Signal Processors
- TMS320C5X DSPs
- C6000 Power Optimized DSP
- C67x DSP
- Sitara ARM Cortex-A Processors
- AM1x ARM9
- C667x DSP
- AM335x ARM Cortex-A8
Application(s)
- Communications & Telecom

Cart