Description
VOCAL's V.29 software module is fully compliant with the ITU V.29 recommendation and optimized for TI processors. V.29 defines the modulations and operations for a 9600 bps modem used primarily for use on point-to-point (PPP) 4-wire leased telephony circuits. Data transmission is at 9.6 kbps, with fallback rates of 7.2 kbps and 4.8 kbps, with symbol rate of 2400 symbols per second. V.29 may operate in either full duplex or half-duplex mode.
Software Details
| Name or Standard/Profile | V.29 |
| Supported Tools/Features | VOCAL's V.29 software module is fully compliant with the ITU V.29 recommendation and highly optimized for most DSP architectures. V.29 defines the modulation methods and operating sequences for a 9600 bps modem used primarily for use on point-to-point (PPP) 4-wire leased telephony circuits. Data transmission is at 9.6 kbps, with fallback rates of 7.2 kbps and 4.8 kbps, with symbol rate of 2400 symbols per second. V.29 may operate in either full duplex or half-duplex mode. |
| eXpress DSP Compliant | No |
| Free Evaluation | Not Available |
Benefits
Can be controlled with VOCAL's T.30 library or facsimile service Class 1 Command Set (EIA-578 and T.31). Modular software suite available with controller code. Supports Multi-tasking environment and Multichannel operation
Documentation
A list and links to documentation relevant to the solution, including schematics, board layout suggestions.
- Datasheets - http://www.vocal.com/fax-modem/v-29-fax-software/
TI Product Family Experience
- TMS320C8X DSPs
- C647x DSP
- AM35x ARM Cortex-A8
- AM389x ARM Cortex-A8
- C667x DSP
- C66x DSPs
- AM335x ARM Cortex-A8
- ARM
- Digital Signal Processors
- C55x Dual MAC DSP
- OMAP3503/15 ARM Cortex-A8
- TMS320DM814x SOC
- C54x DSP
- DaVinci Video Processors
- C674x Low Power DSP
- C6000 Multicore DSP
- DaVinci DM81x SOC
- TMS320C4X DSPs
- C5000 Ultra Low Power DSP
- C64x DSP
- Sitara ARM Cortex-A Processors
- C6000 Power Optimized DSP
- OMAP3525/30 SOC
- AM38x ARM Cortex-A8
- C62x DSP
- Other TMS320 DSPs
- DaVinci DM64x SOC
- OMAP-L1x
- AM1x ARM9
- DaVinci DM37x SOC
- TMS320C2X DSPs
- DaVinci DM64x DSP
- TMS320DM643x DSP
- TMS320C645x DSP
- TMS320C3X DSPs
- TMS320C5X DSPs
- C67x DSP
- DaVinci DM3x SOC
- TMS320DM646x SOC
- AM37x ARM Cortex-A8
- C6000 DSP+ARM Processor
Application(s)
- Communications & Telecom
- Computers & Peripherals

Cart