Description
VOCAL's H.323 software stack may be integrated into an existing packet-based LAN communications protocol stack or it may operate with its own embedded TCP/IP stack. The H.323 protocol includes the H.245 control protocol for multimedia communications and the H.225/Q.931 media stream packetization and synchronization protocol for LAN's. This protocol family can be combined with other multimedia protocols (H.261, H.263, G.723, G.728, G.729, G.711, T.120).
Software Details
| Name or Standard/Profile | H.323 |
| Supported Tools/Features | VOCAL's H.323 software stack may be integrated into an existing packet-based LAN communications protocol stack or it may operate with its own embedded TCP/IP stack. The H.323 protocol includes the H.245 control protocol for multimedia communications and the H.225/Q.931 media stream packetization and synchronization protocol for LAN's. This protocol family can be combined with other multimedia protocols (H.261, H.263, G.723, G.728, G.729, G.711, T.120). |
| eXpress DSP Compliant | No |
| Free Evaluation | Not Available |
Benefits
Operates with packet-based LAN protocol stack or embedded TCP/IP stack. Supports communications for multimedia applications. Optimized for TI DSPs and ARM processors.
Documentation
A list and links to documentation relevant to the solution, including schematics, board layout suggestions.
- Datasheets - http://www.vocal.com/system-designs/
TI Product Family Experience
- TMS320C4X DSPs
- C55x Dual MAC DSP
- Other TMS320 DSPs
- DaVinci DM64x DSP
- DaVinci DM3x SOC
- OMAP3503/15 ARM Cortex-A8
- OMAP3525/30 SOC
- Stellaris ARM Cortex-M4F
- ARM Cortex-M3 Core
- Stellaris ARM Cortex-M3
- ARM Cortex-A8 Core
- TMS320C5X DSPs
- C67x DSP
- TMS470 ARM7TDMI®-Based Industrial MCUs
- DaVinci Video Processors
- TMS320DM643x DSP
- C66x DSPs
- AM335x ARM Cortex-A8
- ARM9 Core
- RM4 ARM Cortex-R4 MCUs
- DM81x Video SOC
- ARM9+Video Core
- C5000 Ultra Low Power DSP
- DaVinci DM64x SOC
- TMS320C645x DSP
- TMS320DM646x SOC
- Hercules Safety ARM MCUs
- TMS320DM814x SOC
- AM38x ARM Cortex-A8
- ARM Cortex-A8+ Video Core
- Digital Signal Processors
- TMS320C3X DSPs
- TMS320C8X DSPs
- Stellaris® ARM® Cortex-M MCUs
- DaVinci DM37x SOC
- TMS570 ARM Cortex-R4 MCUs
- ARM+ Video Solutions
- C62x DSP
- OMAP-L1x
- AM1x ARM9
- AM37x ARM Cortex-A8
- ARM Cortex-M4 Core
- ARM Cortex-M3 + C28x MCUs
- ARM Cortex-R MCUs
- TMS320C2X DSPs
- C6000 Power Optimized DSP
- C54x DSP
- C674x Low Power DSP
- Sitara ARM Cortex-A Processors
- C6000 Multicore DSP
- DaVinci DM81x SOC
- ARM Cortex-M MCUs
- TMS470M ARM Cortex-M3 MCUs
- ARM Cortex-R4 Core
- DM37x Video SOC
- C64x DSP
- AM35x ARM Cortex-A8
- DM3x Video SOC
- C647x DSP
- C6000 DSP+ARM Processor
- C667x DSP
- ARM-Based Processor Platforms

Cart