CIT_JB (Software Codecs)

Couth Infotech Pvt. Ltd.

Description

Documentation

Business Model

Support Information


Software Details
Codec Type Voice / Speech
Name or Standard/Profile CIT_JB
Audio/Voice Sample Rate 8kHz
Supported Tools/Features Fixed-point ANSI C implementation. Re-entrant implementation. C-callable APIs. Implementation independent of the sampling rate. Support for arbitrary packet size. Automatically adapts to the real time jitter experienced by the packets. User can configure to use either static or adaptive jitter buffer. Maximum buffer size configurable at initialization time. Protection against packet loss in case of spike/burst in the network. Protection against out of sequence arrival of packets. Optimized for low memory and low complexity. Integrated with CouthIT's Implementation of VAD and PLC.
eXpress DSP Compliant No
Free Evaluation Available



TI Product Family Experience
  • C62x DSP
  • C674x Low Power DSP
  • AM37x ARM Cortex-A8
  • TMS320C645x DSP
  • TMS320DM646x SOC
  • OMAP35x Processor
  • AM35x ARM Cortex-A8
  • TMS320DM643x DSP
  • DaVinci DM64x SOC
  • OMAP-L1x
  • C647x DSP
  • C55x Dual MAC DSP
  • C64x DSP
  • DaVinci DM64x DSP
  • AM1x ARM9
  • ARM9 GPP
  • C67x DSP
  • DaVinci DM3x SOC
  • AM17x ARM9™
Application(s)
  • Communications & Telecom
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
http://www.couthit.com
test@ti.com

Technical Support Contact
Nikhila  Naik
http://www.couthit.com
nikhila@couthit.com

Headquarters
1-7-289/D, 3rd Floor, Jaya Mansion - Block B
126 S. D. Road
Hyderabad, AP
India
91-402-7843487

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TIs Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TIs control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TIs Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.