CIT_GSMFR Encode C64x+ (Software Codecs)

Couth Infotech Pvt. Ltd.

Description

Documentation

Business Model

Support Information


Software Details
Codec Type Voice / Speech
Name or Standard/Profile CIT_GSMFR Encode C64x+
MIPS / MCPS performance 1.15
Audio/Voice Sample Rate 16kHz
Program Memory 20.7
Supported Tools/Features Based on 3GPP specification. Optimized C implementation. Re-entrant implementation. C-callable APIs. Operates on speech signal sampled at 8 KHz. Support for bit rate 13 kbps. The codec supports integrated Voice Activity Detection (VAD) algorithm configurable at init-time. Optional support for xDM APIs. The implementation supports both Little-Endian and Big-Endian.
eXpress DSP Compliant Yes
Free Evaluation Available



TI Product Family Experience
  • DaVinci DM64x SOC
  • C64x DSP
  • DaVinci DM64x DSP
  • TMS320C645x DSP
  • TMS320DM643x DSP
  • TMS320DM646x SOC
  • C674x Low Power DSP
  • OMAP-L1x
  • C647x DSP
  • OMAP35x Processor
Application(s)
  • Communications & Telecom
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
http://www.couthit.com
test@ti.com

Technical Support Contact
Nikhila  Naik
http://www.couthit.com
nikhila@couthit.com

Headquarters
1-7-289/D, 3rd Floor, Jaya Mansion - Block B
126 S. D. Road
Hyderabad, AP
India
91-402-7843487

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TIs Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TIs control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TIs Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.