Line Echo Canceller (Software Codecs)

VOCAL Technologies, Ltd.

Description

Documentation

Business Model

Support Information


Description

VOCAL's line echo canceller is compliant with ITU-T G.168-2007 and optimized for high performance on many TI DSP architectures. To address shortcomings in the G.168 standard, VOCAL performs rigorous test sets in addition to the standard ITU test suite to guarantee world-class performance under harsh conditions. Characteristics include rapid convergence, double talk detection, low divergence during double talk, works with fax and low speed voice-band data transmission, ANSam auto-disable, tone rejection, narrow band stability, and NLP with noise fill.

Software Details
Codec Type Voice / Speech
Name or Standard/Profile Line Echo Canceller
Audio/Voice Sample Rate 8kHz
Supported Tools/Features VOCAL's line echo canceller is compliant with ITU-T G.168-2007 and optimized for high performance on many TI DSP architectures. As an experienced leader in the field, VOCAL has identified shortcomings in the G.168 standard and added additional test sets to the standard ITU test suite to guarantee world-class performance under harsh conditions. Characteristics include rapid convergence, double talk detection, low divergence during double talk, works with fax and low speed voice-band data transmission, ANSam auto-disable, tone rejection, narrow band stability, and NLP with noise fill.
eXpress DSP Compliant No
Free Evaluation Not Available
Benefits

Available in a variety of forms, including ANSI C and assembly language implementations optimized for TI processors. Supports multiple channels. Portable, re-entrant and re-locatable code simplifies application integration. Customizable to meet a range of processing and acoustic environment requirements.

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Experience
  • Digital Signal Processors
  • TMS320C4X DSPs
  • C62x DSP
  • C67x DSP
  • TMS320DM646x SOC
  • OMAP3503/15 ARM Cortex-A8
  • DaVinci DM81x SOC
  • DaVinci DM3x SOC
  • OMAP-L1x
  • C6000 Multicore DSP
  • AM38x ARM Cortex-A8
  • ARM
  • C54x DSP
  • C55x Dual MAC DSP
  • Other TMS320™ DSPs
  • AM1x ARM9
  • C667x DSP
  • C66x DSPs
  • TMS320C3X DSPs
  • C5000 Ultra Low Power DSP
  • DaVinci DM64x DSP
  • AM37x ARM Cortex-A8
  • C6000 DSP+ARM Processor
  • TMS320DM643x DSP
  • TMS320C645x DSP
  • C674x Low Power DSP
  • C647x DSP
  • TMS320C5X DSPs
  • TMS320C8X DSPs
  • C64x DSP
  • Sitara ARM Cortex-A Processors
  • DaVinci Video Processors
  • DaVinci DM64x SOC
  • AM389x ARM Cortex-A8
  • TMS320DM814x SOC
  • AM335x ARM Cortex-A8
  • AM35x ARM Cortex-A8
  • DaVinci DM37x SOC
  • OMAP3525/30 SOC
  • TMS320C2X DSPs
  • C6000 Power Optimized DSP
Application(s)
  • Communications & Telecom
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
David  Jamieson
1-716-6884675
http://www.vocal.com
sales@vocal.com

Headquarters
520 Lee Entrance Suite 202
Buffalo, New York
United States
1-716-6884675
1-716-6390713

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TIs Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TIs control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TIs Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.